eo_logo
 
Product added to cart

50.8mm Dia. x 76.2mm FL, Uncoated, ISP Optics Zinc Selenide (ZnSe) Meniscus Lens | ZC-PM-50-76

See More by ISP Optics
×
Stock #24-925 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,260.00
Qty 1+
C$1,260.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Meniscus Lens
Model Number:
ZC-PM-50-76

Physical & Mechanical Properties

Diameter (mm):
50.80 +0.00/-0.13
Center Thickness CT (mm):
6.60 ±0.20
Centering (arcmin):
<3
Clear Aperture (%):
90
Clear Aperture CA (mm):
45.72
Edge Thickness ET (mm):
3.50

Optical Properties

Effective Focal Length EFL (mm):
76.20 @ 10.6μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe), CVD Grade
f/#:
1.50
Numerical Aperture NA:
0.33
Coating:
Uncoated
Wavelength Range (nm):
600 - 18000
Focal Length Tolerance (%):
±2
Radius R1 (mm):
179.47
Radius R2 (mm):
68.23
Surface Quality:
60-40
Irregularity (P-V) @ 10.6μm:
λ/20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Positive or Negative Meniscus Lenses
  • CVD Grade Zinc Selenide (ZnSe) Ideal for CO2 Systems
  • Uncoated or BBAR Coated for 8 – 12µm

ISP Optics Zinc Selenide (ZnSe) Meniscus Lenses feature positive and negative meniscus designs that minimize spherical aberration. Positive meniscus lenses enable smaller spot sizes than possible with PCX lenses, making them ideal for use in CO2 laser applications for precise marking or cutting. Negative meniscus lenses are used to increase the focal length when used with additional lenses, decreasing the numerical aperture of an optical system. ISP Optics Zinc Selenide (ZnSe) Meniscus Lenses are available in standard imperial sizes either uncoated or Broadband Anti-Reflection (BBAR) coated for enhanced transmission from 8 – 12µm.