eo_logo
 
Product added to cart

50.0/50.8mm Optic Dia., 5 Axes Optical Mount

×
Stock #13-778 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,153.95
Qty 1-4
C$1,153.95
Qty 5+
C$1,096.33
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Linear (XYZ) & Tip-Tilt
Type of Optics:
Circular

Physical & Mechanical Properties

Clear Aperture CA (mm):
46.0
Travel (mm):
±2.0 in X and Y, ±1.5 in Z
Weight (kg):
0.66
Construction:
Black Anodized Aluminum
Tip/Tilt Angle (°):
±2

Threading & Mounting

Size of Compatible Optics (mm):
50.0 - 50.8
Thickness of Compatible Optics (mm):
12.5 (Max)
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
  • Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
  • M6 Mounting Threads

Multi-Axis Adjustable Optic Mounts can adjust optic positioning along the X- and Y-axes, as well as through optional Z-axis and Tip/Tilt adjustment. Compact packaging allows for fine alignment adjustments without the additional use of bulkier stages. Multi-Axis Adjustable Optic Mounts are ideal for alignment adjustments in prototyping and precision laboratory benchtop optical systems. These mounts include M6 mounting threads making them compatible with our standard Metric Stainless Steel Mounting Posts. A retainer ring and Delrin ring are used together to secure the optic without damaging its surface.

Technical Information