eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm CA Series Fixed Focal Length Lens

50mm CA Series Fixed Focal Length Lens

50mm CA Series Fixed Focal Length Lens
×
Stock #11-320 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,190.00
Qty 1+
C$1,190.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
72.58
Maximum Diameter (mm):
50
Outer Diameter (mm):
50
Weight (g):
276
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
26.8mm - 7.3°
Horizontal Field of View, 2/3" Sensor:
36.1mm - 10.1°
Horizontal Field of View, 1/3" Sensor:
20.1mm - 5.5°
Horizontal Field of View, 1" Sensor:
52.6mm - 14.6°
Maximum Image Circle (mm):
27.90
Numerical Aperture NA, Object Side:
0.059
Horizontal Field of View, 4/3" Sensor:
72.4mm - 19.6°
Horizontal Field of View, 1.1" Sensor:
59.5mm - 16.1°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
30.1mm - 8.2°
Horizontal Field of View, 1/2.5" Sensor:
24.3mm - 6.6°
Focal Length FL (mm):
50.00
Primary Magnification PMAG:
0.239
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.8 - f/16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
30.93
Horizontal Field of View, 1/4" Sensor:
15.1mm - 4.1°
Object Space Principal Plane (mm):
55.36
Image Space Principal Plane (mm):
-27.42
Field of View at Max Sensor Format:
Horizontal: 93.5mm - 25.2°
Vertical: 70.1mm - 19°
Diagonal: 116.8mm - 31.2°
Maximum Distortion (%):
-0.36
Horizontal Field of View, APS-C Sensor:
93.8mm - 25.2°
Exit Pupil Position (mm):
-75.18
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
APS-C

Threading & Mounting

Filter Thread:
M37.5 x 0.50 (Female)
Mount:
TFL-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high resolution large format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offers the same flange distance, robustness, and ease of use as a C-Mount. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.

Technical Information

#11-320, 50mm CA Series Fixed Focal Length Lens, Distortion Plot
#11-320, 50mm CA Series Fixed Focal Length Lens, Distortion Plot
#11-320, 50mm CA Series Fixed Focal Length Lens, Relative Illumination Plot
#11-320, 50mm CA Series Fixed Focal Length Lens, Relative Illumination Plot
#11-320, 50mm CA Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#11-320, 50mm CA Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f4
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f4
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f4
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f4
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#11-320, 50mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4
#11-320, 50mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4

Accessories

Title CompareStock Number  Price Buy
5mm TFL Mount Camera Lens Spacer #12-773 C$44.80   Request Quote
  • In Stock
    ×
10mm TFL Mount Camera Lens Spacer #12-774 C$44.80   Request Quote
  • In Stock
    ×
TFL to M40 Adapter #29-291 C$70.00   Request Quote
  • In Stock
    ×
0.5mm M40 Spacer Ring #70-702 New C$28.00   Request Quote
  • In Stock
    ×
1mm M40 Spacer Ring #70-703 New C$28.00   Request Quote
  • In Stock
    ×
5mm M40 Spacer Tube #70-704 New C$42.00   Request Quote
  • In Stock
    ×
10mm M40 Spacer Tube #70-705 New C$42.00   Request Quote
  • In Stock
    ×
20mm M40 Spacer Tube #70-706 New C$56.00   Request Quote
  • In Stock
    ×
M40 Spacer Kit #70-707 New C$210.00   Request Quote
  • Contact Us
    ×
TFL to M42 Adapter #72-801 New C$42.00   Request Quote
  • In Stock
    ×
M52 TO M62 Filter Mount Adapter #19-821 New C$70.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together