eo_logo
 
Product added to cart

50mm Dia., 0.1mm Thick, Protected Aluminum, Ultra-Thin Mirror

Ultra-Thin First Surface Mirrors

Ultra-Thin First Surface Mirrors

×
Stock #70-092 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$105.00
Qty 1-10
C$105.00
Qty 11+
C$94.50
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00 ±0.25
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
SCHOTT D 263®T eco
Surface Quality:
80-50
Coating Specification:
Ravg ≥85% @ 400 - 700nm @ 45° AOI
Coating:
Protected Aluminum (400-700nm)
Coating Type:
Metal
Clear Aperture CA (mm):
45.00
Edges:
Cut
Thickness (mm):
0.10 ±0.01
Type:
Flat Mirror
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Ultra-Thin 0.1mm Thickness Substrates
  • Protected Aluminum Coated for High Reflectivity in the Visible Spectrum
  • Ideal for Weight and Space Sensitive Applications

Ultra-Thin First Surface Mirrors feature an ultra-thin 0.1mm thickness substrate with a protected aluminum coating for ≥85% reflectivity from 400-700nm. Using SCHOTT D263® T eco substrates, these mirrors offer high chemical resistance, environmental durability, excellent thickness tolerances, and low total thickness variation (TTV). These mirrors can be secured into systems using epoxy or optical adhesive, such as Norland Optical Adhesives or Milbond Adhesive System. Ultra-Thin First Surface Mirrors are ideal for beam or light steering applications requiring lightweight, compact optics, such as portable medical and diagnostic devices.

Note: These Ultra-Thin First Surface Mirrors are very fragile and should be handled with care.