eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia. 355nm 45°, Nd:YAG Laser Line Mirror

TECHSPEC® Nd:YAG Laser Line Mirrors

TECHSPEC® Nd:YAG Laser Line Mirrors TECHSPEC® Nd:YAG Laser Line Mirrors
×
Stock #63-117 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$425.91
Volume Pricing
Qty 1-5 C$425.91 each
Qty 6-25 C$376.94 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
50.00 +0.00/-0.20
Thickness (mm):
10.00 ±0.20

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.5
Coating Specification:
Rabs >99.5% @ 355nm @ 45° AOI
Ravg >99.5% @ 351 - 358nm @ 45° AOI
Wavelength Range (nm):
351 - 358
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (355nm)
Design Wavelength DWL (nm):
355
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
6 J/cm2 @ 355nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

TECHSPEC® Nd:YAG Laser Line Mirrors combine high reflectivity, excellent surface quality, and precision surface flatness to meet the requirements of demanding Nd:YAG laser applications. Each coating design has been tested to ensure a high laser damage threshold for compatibility with pulsed laser systems. These fused silica substrate laser mirrors have excellent thermal stability and are available in round, square, and rectangular profiles. TECHSPEC® Nd:YAG Laser Line Mirrors are ideal for laboratories and integration into larger laser systems. 266nm, 355nm, 532nm, 1064nm, and multi-line Nd:YAG mirror coatings are available.

Note: Contact us for customizable wavelengths, sizes, and varying AOI versions.

Compatible Mounts