eo_logo
 
Product added to cart

50mm Dia Ring Light Blue

See More by CCS
CCS High-Angle LED Ring Lights

CCS High-Angle LED Ring Lights

×
Stock #21-779 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,295.00
Qty 1+
C$1,295.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
LDR2-50BL2
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
High-Angle Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
OD: 50, ID: 28, Height: 16
Weight (g):
50

Optical Properties

Color:
Blue
Wavelength (nm):
470.00

Electrical

Power Consumption (W):
3.8

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • High-Angle, Direct Lighting for Uniform Intensity
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Brightfield Illumination

CCS High-Angle LED Ring Lights provide illumination at a high angle of incidence for brightfield imaging applications. High density LED mounting and a flexible circuit board ensures uniform illumination intensity across all sizes of ring lights. These high-angle LED ring lights are designed to maintain constant output power over prolonged periods. CCS High-Angle LED Ring Lights alleviate the influence of slight differences in position or inclination of a sample for stable imaging and are ideal for industrial and manufacturing applications.

Technical Information

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #73-491 New C$190.40   Request Quote
  • Contact Us
    ×
Basic Digital Controller, 24V, 2 Channels #19-969 C$1,015.00   Request Quote
  • Contact Us
    ×
Advanced Digital Controller, 24V, 3 Channels #19-970 C$1,463.00   Request Quote
  • In Stock
    ×
SM Controller Cable, 5m #19-971 C$67.20   Request Quote
  • In Stock
    ×
Controller Cable FCB-5-FL, Flying Leads #20-171 C$67.20   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1 #20-172 C$42.00   Request Quote
  • In Stock
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 C$39.20   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together