eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia. x 1.0mm Thickness Uncoated, Silicon Window

TECHSPEC Silicon (Si) Windows

×
Stock #68-528 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$440.75
Volume Pricing
Qty 1-10 C$440.75 each
Qty 11-25 C$388.81 each
Qty 26-49 C$366.55 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90.00
Clear Aperture CA (mm):
45.00
Diameter (mm):
50.00 +0.0/-0.1
Thickness (mm):
1.00 ±0.1
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
1,150.00
Parallelism (arcmin):
<3
Poisson's Ratio:
0.27
Young's Modulus (GPa):
140

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
3.422 @ 5µm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Surface Flatness (P-V):
Surface Quality:
60-40
Wavelength Range (nm):
1200 - 7000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
2.55
Density (g/cm3):
2.33

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Transmission from 1.2 - 7μm
  • Available Uncoated or AR Coated for 1.65 - 5μm
  • Ideal for Weight Sensitive Applications

TECHSPEC® Silicon (Si) Windows manufactured from optical grade silicon are popular for the 1.2 - 7μm spectral region due to their low cost and low density. Due to its low density (half that of germanium or zinc selenide), silicon is ideal for weight sensitive applications, especially those in the 1.65 - 5μm region. Density is 2.329 g/cm3 and Knoop Hardness is 1150, making it harder and less brittle than germanium. TECHSPEC® Silicon (Si) Windows available uncoated or AR coated for 1.65 - 5μm. These crystal windows are offered in diameters ranging from 10 – 76.20mm. 

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts