eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia. x 200mm FL 1064nm V-Coat, Fused Silica PCX Lens

×
Stock #34-150 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$451.14
Qty 1-5
C$451.14
Qty 6+
C$360.61
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.025
Centering (arcmin):
≤1
Center Thickness CT (mm):
7.00 ±0.10
Edge Thickness ET (mm):
3.53
Clear Aperture CA (mm):
49
Bevel:
Protective bevel as needed
Edges:
Fine Ground, Protective Bevel as Needed

Optical Properties

Effective Focal Length EFL (mm):
200.00 @ 587.6nm
Back Focal Length BFL (mm):
195.19
Coating:
Laser V-Coat (1064nm)
Coating Specification:
Rabs <0.25% @ 1064nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
91.69
f/#:
4.00
Numerical Aperture NA:
0.13
Design Wavelength DWL (nm):
1064
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • <0.25% Reflection at 1064nm for Fiber and Nd:YAG Applications
  • 5 - 50mm Diameters Available
  • 10 - 250mm EFL Designs Available
  • 405nm, 532nm, 633nm, and 1550nm V-Coated Options Offered

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
50.0/50.8mm Optic Dia., SM2 Thin Mount Fixed #17-716 C$49.61
Request Quote
  • In Stock
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-567 C$67.62
Request Quote
  • In Stock
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-568 C$67.62
Request Quote
  • Contact Us
    ×
50mm Diameter, T-Mount Thin Optic Mount Fixed #88-943 C$144.06
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-957 C$423.36
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-960 C$830.55
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-778 C$1,153.95
Request Quote
  • In Stock
    ×