eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia. x 500mm FL, VIS 0°, Inked, Achromatic Lens

×
Stock #49-290-INK 3-5 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$290.86
Qty 1-5
C$290.86
Qty 6+
C$232.99
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
50.00 ±0.025
Clear Aperture CA (mm):
49.00
Centering (arcmin):
<1
Center Thickness CT (mm):
12.00 ±0.20
Center Thickness CT 1 (mm):
8.00 ±0.10
Center Thickness CT 2 (mm):
4.00 ±0.10
Edge Thickness ET (mm):
10.51
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
500.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
494.50
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
305.74
Radius R2 (mm):
-223.20
Radius R3 (mm):
-663.82
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
10.00
Numerical Aperture NA:
0.05
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for 0° Angle of Incidence
  • Less Than 0.4% Reflectance Per Surface from 425 - 675nm
  • MgF2 and VIS-NIR Coated Achromats Also Available

TECHSPEC® VIS 0° Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations.  Achromatic lenses are best for applications involving multi-color (white light) imaging due to their specific doublet lens pairing that enables them to correct the color separation inherent in glass. TECHSPEC® VIS 0° Coated Achromatic Lenses provide optimized transmission for 425 – 675nm, reducing average reflection to 0.4%. MgF2 and VIS-NIR Coated Achromats are also available on our website. 

Technical Information

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
50.0mm Optic Dia., Optic Mount Fixed #64-567 C$67.62
Request Quote
  • In Stock
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-568 C$67.62
Request Quote
  • Contact Us
    ×
50mm Diameter, T-Mount Thick Optic Mount Fixed #88-944 C$144.06
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-957 C$423.36
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-778 C$1,153.95
Request Quote
  • In Stock
    ×