eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Diameter 50R/50T, VIS λ/10 Plate Beamsplitter

TECHSPEC® λ/10 Plate Beamsplitters

×
Stock #34-416 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$247.52 C$380.80
Qty 1-5
C$247.52 C$380.80
Qty 6+
C$197.93 C$304.50
Volume Pricing
Request Quote
Get Product Downloads
Coating Specification:
Surface 1: 50/50 ±5% @ 550nm, ±10% @ 400 - 700nm
Surface 2: AR Ravg ≤1%, Rabs ≤2% @ 400 - 700nm
Construction:
Plate
Diameter (mm):
50.00
Dimensional Tolerance (mm):
±0.10
Edges:
Protective Bevel as needed
Reflection/Transmission Ratio (R/T):
50/50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
20-10
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.20
Type:
Standard Beamsplitter
Wavelength Range (nm):
400 - 700
Wedge Angle:
30 arcmin

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • 30 Arcminute Wedge to Minimize Internal Interference
  • Wide Range of Splitting Ratios
  • Fused Silica Substrate

TECHSPEC® λ/10 Plate Beamsplitters are designed for use with a 45 degree angle of incidence and random polarization. With a featured 30 arcminute wedge, the effects of internal interference are minimized. Each beamsplitter also includes a multi-layer anti-reflection (AR) coating on the back-surface. TECHSPEC® λ/10 Plate Beamsplitters have been optimized for the visible spectrum and are offered in a variety of splitting ratios. These beamsplitters are ideal for laser applications due to the wedged design and high quality Fused Silica substrate.