eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Diameter, 850nm Cut-On SWIR Longpass Filter

×
Stock #86-451 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$221.12
Volume Pricing
Qty 1-9 C$221.12 each
Qty 10-25 C$198.86 each
Qty 26-49 C$188.47 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
50.00
Thickness (mm):
1.20 ±0.15
Dimensional Tolerance (mm):
+0.0/-0.2

Optical Properties

Cut-On Wavelength (nm):
850.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Traditional Coated
Rejection Wavelength (nm):
350 - 835
Surface Quality:
80-50
Transmission Wavelength (nm):
880 - 2500
Cut-On Wavelength (μm):
0.85
Coating Specification:
Tavg <0.5% @ 350 - 835nm
Tavg >85% @ 880 - 1700 nm
Tavg >75% @ 1700 - 2500nm
Wavelength Range (nm):
350 - 2500
Surface Flatness (P-V):
4 - 6λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Block Visible Wavelengths
  • Ideal for Machine Vision Applications
  • Can Be Used as Cold Mirrors
  • Additional Longpass Edge Filters Available

Designed to pass short-wave infrared (SWIR) wavelengths while blocking visible light, TECHSPEC® SWIR Longpass Filters are ideal for increasing the image quality of InGaAs cameras in a variety of machine vision applications. These longpass edge filters are offered in multiple sizes and cut-on wavelengths. TECHSPEC SWIR Longpass Filters can also be used as extended cold mirrors to eliminate damage or adverse effects caused by heat build-up.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts