eo_logo
 
Product added to cart

50mm Diameter, Cyan Dichroic Filter

Additive and Subtractive Dichroic Color Filters

×
Stock #52-538 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$27.65 C$55.30
Qty 1-24
C$27.65 C$55.30
Qty 25+
C$24.36 C$48.72
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00
Angle of Incidence (°):
0
Cut-Off Wavelength (nm):
590.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
<100
Coating:
Subtractive Color
Color:
Cyan
Surface Quality:
80-50
Thickness (mm):
2.00 Nominal
Type:
Dichroic Filter
Dimensional Tolerance (mm):
±0.25
Clear Aperture (%):
≥85
Coating Specification:
Tavg >80% @ 400 - 550nm
Tavg <1.0% @ 640 - 740nm
Cut-Off Wavelength Tolerance (μm):
0.015

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • High Saturation Dichroic Type
  • Matrix of Sizes and Sets
  • Precision Glass Substrate

Additive and Subtractive Dichroic Color Filters are dichroic filters ideal for machine vision and commonly used for color separation and contrast enhancement applications. Provided in unmounted versions, these filters are easily integrated into a variety of existing camera and illumination setups. In addition, dichroic filters provide wider fields of view not obtainable using narrow bandpass interference filters. Additive and Subtractive Dichroic Color Filters feature a precision glass substrate and are offered in a variety of sizes and sets. A complete set of these dichroic filters is available in a Pre-Loaded filter wheel.

Typical applications include photo enlargers, beam separation, and placing filters in front of an imaging lens to selectively isolate spectral regions/colors.