eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5.0mm Diameter, LASFN-35 Ball Lens

×
Stock #47-130 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$126.00
Qty 1-10
C$126.00
Qty 11+
C$100.80
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
5.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Type:
Ball Lens
Wavelength Range (nm):
400 - 2400
Index of Refraction nd:
2.022
Sphericity (μm):
2.00
Diameter Tolerance (μm):
+0/-3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

TECHSPEC® High Index Ball Lenses provide for a shorter back focal length, simplifying fiber coupling, due to the high index of refraction. Ball lenses are manufactured from a single glass substrate and can either focus or collimate light. The LASFN-35 substrate has an Abbe Number of 29.06, density of 5.41g/cm3, and coefficient of linear expansion of 7.4 microns/°K (-30 to 70°C). TECHSPEC® High Index Ball Lenses are ideal for endoscopy, bar code scanning, ball pre-forms for aspheric lenses, and sensor applications.