eo_logo
 
Product added to cart

50mm Diameter Mounted 0.04-3.0 OD, Circular Variable Neutral Density (ND) Filter

Mounted Circular Variable Neutral Density (ND) Filters

×
Stock #54-536 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$714.00
Volume Pricing
Qty 1-10 C$714.00 each
Qty 11-25 C$644.00 each
Qty 26-49 C$616.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter
Linearity (%):
±5

Physical & Mechanical Properties

Inner Diameter (mm):
7.5
Outer Diameter (mm):
50.0
Thickness (mm):
1.52 ±0.25
Parallelism (arcmin):
±3
Dimensional Tolerance (mm):
±0.10 ID, ±0.20 OD

Optical Properties

Angle of Incidence (°):
0.00
Optical Density OD (Average):
0.04 - 3.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Variable
Surface Quality:
60-40
Blocking Wavelength Range (nm):
400 - 700
Optical Density Tolerance (%):
±5
Coating Specification:
Continuously Variable Inconel from 0 - 270°

Threading & Mounting

Mount:
Mounted

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Continuously Variable Over 270°
  • Spectrally Flat from 400-700nm
  • Mounted and Unmounted Versions Available

Circular Variable Neutral Density (ND) Filters are continuously variable over 270° of the filter. These filters provide linear attenuation of incident light by rotating the filter. Designed to be spectrally flat from 400 to 700nm, they provide excellent attenuation for spectrometers and other optical instruments. Circular Variable Neutral Density (ND) Filters, with a durable anodized aluminum mount, have an indicator arrow that accurately identifies the angular position of the filter for increased repeatability. The 50mm OD filters are available mounted or unmounted. The 360° rotating mount comes complete with a 4" Length, 0.5" Diameter stainless steel post. 

Technical Information

 
Optical Density
Unmounted
Mounted
  25.4mm Outer Diameter (OD)
7.5mm Inner Diameter (ID)
50.0mm Outer Diameter (OD)
7.5mm Inner Diameter (ID)
100.0mm Outer Diameter (OD)
25.4mm Inner Diameter (ID)
50.0mm Outer Diameter (OD)
7.5mm Inner Diameter (ID)
0.04-1.0 #43-759 #43-763 #43-767 #54-534
0.04-2.0 #43-760 #43-764 #43-768 #54-535
0.04-3.0 #43-761 #43-765 #43-769 #54-536
0.04-4.0 #43-762 #43-766 #43-770 #54-537