eo_logo
 
Product added to cart

50mm Diameter Substrate for Circular Variable Filter

Mounted Circular Variable Neutral Density (ND) Filters

Mounted Circular Variable Neutral Density (ND) Filters Unmounted Circular Variable Neutral Density (ND) Filters
×
Stock #47-376 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$90.52
Qty 1-10
C$90.52
Qty 11+
C$81.62
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Inner Diameter (mm):
7.5
Outer Diameter (mm):
50.00
Thickness (mm):
1.52
Parallelism (arcmin):
±3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Continuously Variable Over 270°
  • Spectrally Flat from 400-700nm
  • Mounted and Unmounted Versions Available

Circular Variable Neutral Density (ND) Filters are continuously variable over 270° of the filter. These filters provide linear attenuation of incident light by rotating the filter. Designed to be spectrally flat from 400 to 700nm, they provide excellent attenuation for spectrometers and other optical instruments. Circular Variable Neutral Density (ND) Filters, with a durable anodized aluminum mount, have an indicator arrow that accurately identifies the angular position of the filter for increased repeatability. The 50mm OD filters are available mounted or unmounted. The 360° rotating mount comes complete with a 4" Length, 0.5" Diameter stainless steel post. 

Technical Information

 
Optical Density
Unmounted
Mounted
  25.4mm Outer Diameter (OD)
7.5mm Inner Diameter (ID)
50.0mm Outer Diameter (OD)
7.5mm Inner Diameter (ID)
100.0mm Outer Diameter (OD)
25.4mm Inner Diameter (ID)
50.0mm Outer Diameter (OD)
7.5mm Inner Diameter (ID)
0.04-1.0 #43-759 #43-763 #43-767 #54-534
0.04-2.0 #43-760 #43-764 #43-768 #54-535
0.04-3.0 #43-761 #43-765 #43-769 #54-536
0.04-4.0 #43-762 #43-766 #43-770 #54-537

Accessories

Title CompareStock Number  Price Buy
Circular Variable Filter Mount Only, 50mm Diameter #54-570 C$314.61 Qty 11+ C$283.44   Request Quote
  • Contact Us
    ×
50mm Diameter Substrate for Circular Variable Filter #47-376 C$90.52 Qty 11+ C$81.62   Request Quote
  • In Stock
    ×

Frequently Purchased Together