eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Diameter, T-Mount Thick Optic Mount

50mm Diameter, T-Mount Achromat/Thick Lens Mount, #88-944

50mm Diameter, T-Mount Achromat/Thick Lens Mount, #88-944
×
Stock #88-944 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$65.80 C$131.60
Qty 1-4
C$65.80 C$131.60
Qty 5+
C$57.19 C$114.38
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Diameter of Compatible Optics (mm):
50.0
Extension Length (mm):
32.5
Construction:
Black Anodized Aluminum (6061 T6)
Total Length (mm):
35.95
Type of Optics:
Circular
Outer Diameter (mm):
53.0
Thread Type:
T-Mount
Clear Aperture CA (mm):
38.0
Function:
Optic Mount (Fixed)
Max. Thickness of Compatible Optics (mm):
18.5
Min. Thickness of Compatible Optics (mm):
5.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any C, S, or T-Mount Components
  • Optic is Held in Place with Included Retaining Ring

TECHSPEC® C, S, and T-Mount Circular Optic Mounts are designed to mount a variety of circular optical components into C, S, or T-Mount compatible systems. An included threaded retainer ring, designed to accept a standard spanner wrench, securely holds the optical component. These circular optic mounts are compatible with a wide variety of Edmund Optics optomechanical components utilizing C, S, or T-Mount threads, such as extension tubes and kinematic mounts. TECHSPEC® C, S, and T-Mount Circular Optic Mounts are threaded for 1” x 32TPI, M12 x 0.5, or M42 x 0.75 mounting, with 30mm, 16mm, and 48mm outer diameters, respectively. These mounts are ideal for creating and personalization of a diverse range of optical systems. 

Note: #56-353, #56-354, #52-933, and #52-292 are all 3-part assemblies

#58-741
#58-741