eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Enhanced Aluminum Coated, N-BK7 Right Angle Mirror

×
Stock #45-689 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$393.40
Qty 1-5
C$393.40
Qty 6+
C$315.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Right Angle Mirror

Physical & Mechanical Properties

Length of Legs (mm):
50.00
Dimensional Tolerance (mm):
±0.1
Bevel:
Protective bevel as needed
Clear Aperture CA (mm):
63.64 x 45.00
Length of Hypotenuse (mm):
70.70

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating:
Enhanced Aluminum (450-650nm)
Coating Type:
Metal
Angle Tolerance (arcmin):
±2
Wavelength Range (μm):
0.45 - 0.65
Wavelength Range (nm):
450 - 650
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Reflects Light at 90°
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings

TECHSPEC® Right Angle Mirrors are available with enhanced aluminum, protected gold, or protected silver coatings. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact on the performance of the metal coating. The mirrors are designed with an N-BK7 substrate. Right angle mirrors reflect incident light at 90°, are easily mounted, and are crucial in many optical systems. TECHSPEC® Right Angle Mirrors are ideal for applications requiring precision alignment and high performance.