eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm f/11, HPr Series Fixed Focal Length Lens

50mm HPr Series Fixed Focal Length Lens

×
Stock #36-537 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,155.00
Qty 1+
C$1,155.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
72.58
Maximum Diameter (mm):
41.74
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1.2" Sensor:
26.6mm - 7.3°
Horizontal Field of View, 1/2" Sensor:
26.6mm - 7.3°
Horizontal Field of View, 2/3" Sensor:
36.6mm - 10.1°
Horizontal Field of View, 1/3" Sensor:
19.9mm - 5.5°
Horizontal Field of View, 1" Sensor:
53.4mm - 14.6°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.0098
Horizontal Field of View @ Max Sensor Format:
72mm - 19°
Horizontal Field of View, 4/3" Sensor:
72mm - 19°
Horizontal Field of View, 1.1" Sensor:
59.3mm - 16.2°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
29.9mm - 8.2°
Horizontal Field of View, 1/2.5" Sensor:
24.1mm - 6.6°
Focal Length FL (mm):
50.00
Primary Magnification PMAG:
0.241
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/11
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
30.94
Horizontal Field of View, 1/4" Sensor:
14.9mm - 4.1°
Object Space Principal Plane (mm):
55.37
Image Space Principal Plane (mm):
-27.42
Field of View at Max Sensor Format:
Horizontal: 72.3mm - 19.6°
Vertical: 54mm - 14.8°
Diagonal: 90.9mm - 24.4°
Maximum Distortion (%):
-0.21
Exit Pupil Position (mm):
-75.19
Optimized Working Distance (mm):
200 - ∞
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1"
Maximum Sensor Format:
4/3"

Threading & Mounting

Filter Thread:
M37.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • Ruggedized (HPr) Designs (50g Shock) of our HP Series Lens with Individual Optics Glued in Place
  • 16mm to 50mm Focal Length
  • Instrumentation (HPi) Versions Also Available

TECHSPEC® HPr Series Fixed Focal Length Lenses provide a stabilized ruggedization that maintains optical pointing stability after shock and vibration without sacrificing performance. This makes them ideal for calibrated imaging systems such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking. Every lens element is glued in place so that object to image mapping is always maintained. Additionally, the TECHSPEC HPr Series Fixed Focal Length Lenses feature a robust mechanical design with a simplified focus and stainless steel locking C-Mount clamp. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Distortion Plot
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Distortion Plot
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Relative Illumination Plot
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Relative Illumination Plot
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f11
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f11
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f11
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f11
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f11
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f11
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f11
#36-537, 50mm f/11, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f11

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
IDS U3-3180CP-C-HQ, USB 3.0, 1" Color Camera Color #24-083 C$1,393.00
Request Quote
  • In Stock
    ×
IDS U3-3180CP-M-GL, USB 3.0, 1" Monochrome Camera Mono #24-084 C$1,393.00
Request Quote
  • In Stock
    ×
M2590, 1" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-964 C$1,414.00
Request Quote
  • In Stock
    ×
C2590, 1" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-965 C$1,463.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-20gm Monochrome GigE Camera Monochrome Camera #35-919 C$1,512.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-60um Monochrome USB 3.0 Camera Monochrome Camera #35-929 C$1,512.00
Request Quote
  • Contact Us
    ×
M2590, 1" NIR, Teledyne DALSA Genie Nano GigE PoE Camera NIR Camera #14-677 C$1,519.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-20gc Color GigE Camera Color Camera #35-920 C$1,554.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-60uc Color USB 3.0 Camera Color Camera #35-930 C$1,554.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX089S-CC, Sony IMX267, 8.9 MP, Color Camera Color Camera #11-469 C$1,715.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX089S-MC, Sony IMX267, 8.9 MP, Monochrome Camera Monochrome Camera #11-468 C$1,715.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI071S-CC, Sony IMX428, 7.1MP, Color Camera Color Camera #17-100 C$1,806.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI071S-MC, Sony IMX428, 7.1MP, Monochrome Camera Monochrome Camera #17-099 C$1,806.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI089S-CC, Sony IMX267, 8.9MP, Color Camera Color Camera #13-726 C$1,862.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI089S-MC, Sony IMX267, 8.9MP, Monochrome Camera Monochrome Camera #13-725 C$1,862.00
Request Quote
  • In Stock
    ×
BFS-U3-122S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-518 C$1,995.00
Request Quote
  • In Stock
    ×
BFS-U3-122S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-517 C$1,995.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI0162S-CC, Sony IMX542, 16.2MP, Color Camera Color Camera #17-103 C$2,093.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI0162S-MC, Sony IMX542, 16.2MP, Monochrome Camera Monochrome Camera #17-102 C$2,093.00
Request Quote
  • In Stock
    ×
GS3-U3-41C6C-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #88-514 C$2,156.00
Request Quote
  • In Stock
    ×
GS3-U3-41C6M-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #88-513 C$2,156.00
Request Quote
  • In Stock
    ×
GS3-U3-41C6NIR-C 1" FLIR Grasshopper®3 High Performance USB 3.0 NIR Camera NIR Camera #89-526 C$2,156.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5320-23umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-625 C$2,219.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5320-7gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-601 C$2,219.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5320-23ucBAS Color USB3 Basic Camera Color Camera #16-626 C$2,247.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5320-7gcBAS Color GigE Basic Camera Color Camera #16-602 C$2,247.00
Request Quote
  • Contact Us
    ×
BFS-U3-88S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-512 C$2,289.00
Request Quote
  • In Stock
    ×
BFS-PGE-88S6C-C PoE GigE Blackfly® S, Color Camera Color Camera #11-530 C$2,289.00
Request Quote
  • In Stock
    ×
BFS-U3-88S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-511 C$2,289.00
Request Quote
  • In Stock
    ×
BFS-PGE-88S6M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #11-529 C$2,289.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX120S-CC, Sony IMX304, 12.3 MP, Color Camera Color Camera #11-473 C$2,303.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX120S-MC, Sony IMX304, 12.3 MP, Monochrome Camera Monochrome Camera #11-472 C$2,303.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-1236m, 1.1" 12.4MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-563 C$2,310.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-1236c, 1.1" 12.4MP C-Mount, GigE PoE Color Camera Color Camera #23-564 C$2,324.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M5C-CYL Microscopy Color Camera Microscopy Camera #17-821 Clearance C$2,324.00
Request Quote
  • In Stock
    ×
Pixelink PL-D726MU-BL, 1" 6.6MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #89-402 Clearance C$2,324.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-602 C$2,324.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-601 C$2,324.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-606 C$2,352.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-605 C$2,352.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-600 C$2,352.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-599 C$2,352.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-419B 1" Monochrome CMOS Camera (Recertified 05-P) Monochrome Camera #88-472-RCD-05P Recertified C$2,359.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-604 C$2,366.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, USB 3.1 Color Camera Color Camera #19-603 C$2,366.00
Request Quote
  • In Stock
    ×
IDS U3-3290SE-C-HQ, USB 3.0, 1" Color Camera Color #24-134 C$2,380.00
Request Quote
  • In Stock
    ×
IDS U3-3290SE-M-GL, USB 3.0, 1" Monochrome Camera Mono #24-135 C$2,380.00
Request Quote
  • In Stock
    ×
BFS-U3-70S7C-C USB 3.1 Blackfly® S, Color Camera (Recertified 05-P) Color Camera #13-927-RCD-05P Recertified C$2,408.00
Request Quote
  • In Stock
    ×
Basler AceacA4096-30um USB 3.0 Monochrome Camera Monochrome Camera #37-217 C$2,422.00
Request Quote
  • In Stock
    ×
Basler ace acA4096-11gm Monochrome GigE Camera Monochrome Camera #37-209 C$2,422.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5320-23umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-637 C$2,436.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5320-7gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-613 C$2,436.00
Request Quote
  • In Stock
    ×
IDS U3-3990SE-C-HQ, USB 3.0, 1.1" Color Camera (Recertified 05-P) Color #24-140-RCD-05P Recertified C$2,447.20
Request Quote
  • In Stock
    ×
Basler Ace acA4096-30uc USB 3.0 Color Camera Color Camera #37-218 C$2,450.00
Request Quote
  • In Stock
    ×
Basler ace acA4096-11gc Color GigE Camera Color Camera #37-210 C$2,450.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI120S-CC, Sony IMX304, 12.3MP, Color Camera Color Camera #12-760 C$2,478.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5320-23ucPRO Color USB3 Pro Camera Color Camera #16-638 C$2,478.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5320-7gcPRO Color GigE Pro Camera Color Camera #16-614 C$2,478.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI120S-MC, Sony IMX304, 12.3MP, Monochrome Camera Monochrome Camera #12-759 C$2,478.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M4C-CYL Microscopy Color Camera Color Microscopy Camera #17-819 C$2,548.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-90um Monochrome USB 3.0 Camera Monochrome Camera #89-989 C$2,583.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-1620m, 1.1" 16.2MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-567 C$2,583.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-1620c, 1.1" 16.2MP C-Mount, GigE PoE Color Camera Color Camera #23-568 C$2,597.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-90uc Color USB 3.0 Camera Color Camera #89-990 C$2,639.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1236m, 1.1" 12.4MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-889 C$2,709.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1236m, 1.1" 12.4MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-891 C$2,709.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1236c, 1.1" 12.4MP C-Mount, USB 3.1 Color Camera Color Camera #14-890 C$2,723.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-1236c, 1.1" 12.4MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-892 C$2,723.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI0204S-CC, Sony IMX541, 20.4MP, Color Camera Color Camera #17-105 C$2,737.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI0204S-MC, Sony IMX541, 20.4MP, Monochrome Camera Monochrome Camera #17-104 C$2,737.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A4504-18umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-623 C$2,800.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A4504-5gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-599 C$2,800.00
Request Quote
  • In Stock
    ×
BFS-PGE-122S6C-C PoE GigE Blackfly® S, Color Camera Color Camera #11-532 C$2,828.00
Request Quote
  • In Stock
    ×
BFS-PGE-122S6M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #11-531 C$2,828.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A4504-18ucBAS Color USB3 Basic Camera Color Camera #16-624 C$2,842.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A4504-5gcBAS Color GigE Basic Camera Color Camera #16-600 C$2,842.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-419B 1" Monochrome CMOS Camera Monochrome Camera #88-472 C$2,856.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-419C 1" Color CMOS Camera Color Camera #88-473 C$2,884.00
Request Quote
  • In Stock
    ×
Pixelink PL-D734CU-T, 1" 4.2MP, C-Mount USB 3.0 Color Camera Color Camera #33-343 C$2,905.00
Request Quote
  • In Stock
    ×
Pixelink PL-D797CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-170 C$2,905.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D734MU-T, 1" 4.2MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #33-342 C$2,905.00
Request Quote
  • In Stock
    ×
Pixelink PL-D797MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-169 C$2,905.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G5-1620m, 1.1" 16.2MP C-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-635 C$2,940.00
Request Quote
  • In Stock
    ×
IDS U3-3200SE-C-HQ, USB 3.0, 1.1" Color Camera Color #24-132 C$2,947.00
Request Quote
  • In Stock
    ×
IDS U3-3200SE-M-GL, USB 3.0, 1.1" Monochrome Camera Mono #24-133 C$2,947.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-610 C$2,954.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-609 C$2,954.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-614 C$2,968.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-613 C$2,968.00
Request Quote
  • Contact Us
    ×
Basler Ace acA4112-20um USB 3.0 Monochrome Camera Monochrome Camera #37-221 C$2,968.00
Request Quote
  • In Stock
    ×
Basler ace acA4112-8gm Monochrome GigE Camera Monochrome Camera #37-211 C$2,968.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-608 C$2,968.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-607 C$2,968.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, USB 3.1 Color Camera Color Camera #19-611 C$2,989.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-612 C$2,989.00
Request Quote
  • In Stock
    ×
Basler Ace acA4112-20uc USB 3.0 Color Camera Color Camera #37-222 C$2,996.00
Request Quote
  • In Stock
    ×
Basler ace acA4112-8gc Color GigE Camera Color Camera #37-212 C$2,996.00
Request Quote
  • In Stock
    ×
BFS-U3-70S7C-C USB 3.1 Blackfly® S, Color Camera Color Camera #13-927 C$3,010.00
Request Quote
  • In Stock
    ×
BFS-PGE-70S7C-C PoE GigE Blackfly® S, Color Camera Color Camera #13-923 C$3,010.00
Request Quote
  • Contact Us
    ×
BFS-U3-70S7M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #13-926 C$3,010.00
Request Quote
  • In Stock
    ×
BFS-PGE-70S7M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #13-922 C$3,010.00
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-419B 1" NIR CMOS Camera NIR Camera #88-474 C$3,017.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI0245S-CC, Sony IMX540, 24.5MP, Color Camera Color Camera #17-107 C$3,031.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI0245S-MC, Sony IMX540, 24.5MP, Monochrome Camera Monochrome Camera #17-106 C$3,031.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D797CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-168 C$3,052.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D797MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-167 C$3,052.00
Request Quote
  • In Stock
    ×
IDS U3-3990SE-C-HQ, USB 3.0, 1.1" Color Camera Color #24-140 C$3,059.00
Request Quote
  • In Stock
    ×
IDS U3-3990SE-M-GL, USB 3.0, 1.1" Monochrome Camera Mono #24-141 C$3,059.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-90um NIR USB 3.0 Camera NIR Camera #34-176 C$3,059.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A4504-18umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-635 C$3,101.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A4504-5gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-611 C$3,101.00
Request Quote
  • Contact Us
    ×
BFS-PGE-244S8C-C, PoE GigE Blackfly® S, Color Camera Color Camera #22-083 C$3,115.00
Request Quote
  • In Stock
    ×
BFS-U3-244S8C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-095 C$3,115.00
Request Quote
  • In Stock
    ×
BFS-PGE-244S8M-C, PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #22-084 C$3,115.00
Request Quote
  • In Stock
    ×
BFS-U3-244S8M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-096 C$3,115.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A4504-18ucPRO Color USB3 Pro Camera Color Camera #16-636 C$3,129.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A4504-5gcPRO Color GigE Pro Camera Color Camera #16-612 C$3,129.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G5-1620c, 1.1" 16.2MP C-Mount, 5GigE PoE Color Camera Color Camera #23-636 C$3,129.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-895 1" Color CMOS Camera Color Camera #36-179 C$3,157.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-895 1" Monochrome CMOS Camera Monochrome Camera #36-178 C$3,157.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-2040m, 1.1" 20.4MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-571 C$3,157.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL071S-CC, Sony IMX420, 7.1MP, Color Camera Color Camera #17-111 C$3,171.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-2040c, 1.1" 20.4MP C-Mount, GigE PoE Color Camera Color Camera #23-572 C$3,171.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL071S-MC, Sony IMX420, 7.1MP, Monochrome Camera Monochrome Camera #17-110 C$3,171.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M4M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-820 C$3,199.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gm Monochrome GigE Camera Monochrome Camera #87-104 C$3,213.00
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-895C Color CMOS PoE Camera Color Camera #35-899 C$3,248.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-419 1" Monochrome CMOS Camera Monochrome Camera #88-458 C$3,248.00
Request Quote
  • Contact Us
    ×
M4020, 1.1" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #35-911 C$3,248.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-895B Monochrome CMOS PoE Camera Monochrome Camera #35-898 C$3,248.00
Request Quote
  • In Stock
    ×
C4020, 1.1" Color, DALSA Genie Nano GigE PoE Camera Color Camera #35-912 C$3,269.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-25gc Color GigE Camera Color Camera #87-105 C$3,276.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-419C Color CMOS PoE Camera Color Camera #13-941 C$3,332.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-419B Monochrome CMOS PoE Camera Monochrome Camera #13-940 C$3,332.00
Request Quote
  • In Stock
    ×
Pixelink PL-D799CU-T, 1" 9.0MP, C-Mount USB 3.0 Color Camera Color Camera #38-008 C$3,339.00
Request Quote
  • In Stock
    ×
Pixelink PL-D799MU-T, 1" 9.0MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #38-007 C$3,339.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-1620B Monochrome CMOS PoE Camera Monochrome Camera #17-091 C$3,360.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5328-15umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-627 C$3,402.00
Request Quote
  • In Stock
    ×
Basler ace2 a2A5328-4gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-603 C$3,402.00
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-419 1" NIR CMOS Camera NIR Camera #88-460 C$3,402.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-15ucBAS Color USB3 Basic Camera Color Camera #16-628 C$3,430.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-4gcBAS Color GigE Basic Camera Color Camera #16-604 C$3,430.00
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-1620C Color CMOS PoE Camera Color Camera #17-092 C$3,451.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-618 C$3,549.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-617 C$3,549.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-622 C$3,577.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-621 C$3,577.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-616 C$3,577.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-615 C$3,577.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-620 C$3,591.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, USB 3.1 Color Camera Color Camera #19-619 C$3,591.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas™ ATL089S-CC, Sony IMX255, 8.9MP, Color Camera Color Camera #13-736 C$3,598.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL089S-MC, Sony IMX255, 8.9MP, Monochrome Camera Monochrome Camera #13-735 C$3,598.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D757CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-166 C$3,633.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-165 C$3,633.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M9C-CYL Microscopy Color Camera Color Microscopy Camera #17-825 C$3,640.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M9M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-826 C$3,640.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gm-NIR GigE Camera NIR Camera #87-106 C$3,647.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-2460m, 1.2" 24.6MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-573 C$3,738.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-15umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-639 C$3,745.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-4gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-615 C$3,745.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-2460c, 1.2" 24.6MP C-Mount, GigE PoE Color Camera Color Camera #23-574 C$3,752.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D757CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-164 C$3,780.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-15ucPRO Color USB3 Pro Camera Color Camera #16-640 C$3,780.00
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-4gcPRO Color GigE Pro Camera Color Camera #16-616 C$3,780.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-163 C$3,780.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D7912CU-T, 1.1" 12MP, C-Mount USB 3.0 Color Camera Color Camera #38-010 C$3,927.00
Request Quote
  • In Stock
    ×
Pixelink PL-D7912MU-T, 1.1" 12MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #38-009 C$3,927.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-1236 1.1" Color CMOS Camera Color Camera #36-181 C$3,934.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-1236 1.1" Monochrome CMOS Camera Monochrome Camera #36-180 C$3,934.00
Request Quote
  • In Stock
    ×
M4060, 1" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera Monochrome Camera #16-030 C$3,962.00
Request Quote
  • In Stock
    ×
C4060, 1" Color, Teledyne DALSA Genie Nano 5GigE PoE Camera Color Camera #16-031 C$3,990.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-1236C Color CMOS PoE Camera Color Camera #37-515 Clearance C$4,025.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-1236B Monochrome CMOS PoE Camera Monochrome Camera #37-514 C$4,025.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas™ ATL120S-CC, Sony IMX253, 12.3MP, Color Camera Color Camera #13-734 C$4,032.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL120S-MC, Sony IMX253, 12.3MP, Monochrome Camera Monochrome Camera #13-733 C$4,032.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2050 1" Color CMOS Camera Color Camera #87-082 C$4,053.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2050 1" Monochrome CMOS Camera Monochrome Camera #87-081 C$4,053.00
Request Quote
  • In Stock
    ×
M4040, 1.1" Monochrome, Teledyne DALSA Genie Nano GigE PoE Camera Monochrome Camera #14-697 C$4,053.00
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-2040B Monochrome CMOS PoE Camera Monochrome Camera #17-093 C$4,067.00
Request Quote
  • Contact Us
    ×
BFS-U3-89S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-514 C$4,102.00
Request Quote
  • In Stock
    ×
BFS-U3-89S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-513 C$4,102.00
Request Quote
  • In Stock
    ×
M4040, 1.1" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera Monochrome Camera #16-028 C$4,193.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D759CU-BL, 1" 8.9MP, Board Level USB 3.0 Color Camera Color Camera #11-443 C$4,214.00
Request Quote
  • Contact Us
    ×
C4040, 1.1" Color, Teledyne DALSA Genie Nano 5GigE PoE Camera Color Camera #16-029 C$4,214.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M12BC-CYL Microscopy Color Camera Color Microscopy Camera #17-809 C$4,214.00
Request Quote
  • In Stock
    ×
Pixelink PL-D759MU-BL, 1" 8.9MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #11-442 C$4,214.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M12BM-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-810 C$4,214.00
Request Quote
  • In Stock
    ×
Pixelink PL-D759CU-T, 1" 8.9MP, C-Mount USB 3.0 Color Camera Color Camera #11-441 C$4,361.00
Request Quote
  • In Stock
    ×
Pixelink PL-D759MU-T, 1" 8.9MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #11-440 C$4,361.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10G-71S7C-C Color 10GigE Color Camera #20-251 C$4,396.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10G-71S7M-C Mono 10GigE Monochrome Camera #20-250 C$4,396.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G5-2460c, 1.2" 24.6MP C-Mount, 5GigE PoE Color Camera Color Camera #23-642 C$4,410.00
Request Quote
  • Contact Us
    ×
C4040, 1.1" Color, Teledyne DALSA Genie Nano GigE PoE Camera Color Camera #14-698 C$4,445.00
Request Quote
  • Contact Us
    ×
Basler Ace acA4096-40uc USB 3.0 Color Camera Color Camera #37-220 C$4,515.00
Request Quote
  • In Stock
    ×
BFS-U3-123S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-520 C$4,578.00
Request Quote
  • In Stock
    ×
BFS-U3-123S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-519 C$4,578.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas10 ATX162S-CC, Sony IMX532, 16.2MP, Color Camera Color Camera #17-119 C$4,690.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas10 ATX162S-MC, Sony IMX532, 16.2MP, Monochrome Camera Monochrome Camera #17-118 C$4,690.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-2460B Monochrome CMOS PoE Camera Monochrome Camera #17-095 C$4,732.00
Request Quote
  • Contact Us
    ×
GS3-U3-89S6C-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #36-338 C$4,753.00
Request Quote
  • In Stock
    ×
GS3-U3-89S6M-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #36-337 C$4,753.00
Request Quote
  • In Stock
    ×
Pixelink PL-D7512CU-BL, 1.1" 12.3MP, Board Level USB 3.0 Color Camera Color Camera #11-447 C$4,795.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D7512MU-BL, 1.1" 12.3MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #11-446 C$4,795.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D7512CU-T, 1.1" 12.3MP, C-Mount USB 3.0 Color Camera Color Camera #11-445 C$4,942.00
Request Quote
  • In Stock
    ×
Pixelink PL-D7512MU-T, 1.1" 12.3MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #11-444 C$4,942.00
Request Quote
  • In Stock
    ×
Basler Ace acA4112-30um USB 3.0 Monochrome Camera Monochrome Camera #37-223 C$5,061.00
Request Quote
  • In Stock
    ×
GS3-U3-123S6C-C 1.1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #36-340 C$5,089.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M12C-CYL Microscopy Color Camera Color Microscopy Camera #17-811 C$5,089.00
Request Quote
  • In Stock
    ×
GS3-U3-123S6M-C 1.1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #36-339 C$5,089.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M12M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-812 C$5,089.00
Request Quote
  • In Stock
    ×
Basler Ace acA4112-30uc USB 3.0 Color Camera Color Camera #37-224 C$5,117.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas10 ATX204S-CC, Sony IMX531, 20.4MP, Color Camera Color Camera #17-117 C$5,621.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas10 ATX204S-MC, Sony IMX531, 20.4MP, Monochrome Camera Monochrome Camera #17-116 C$5,621.00
Request Quote
  • Contact Us
    ×
Oryx® ORX-10GS-89S6C-C Color 10GigE Color Camera #19-793 C$6,034.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10GS-89S6M-C Mono 10GigE Monochrome Camera #19-792 C$6,034.00
Request Quote
  • In Stock
    ×
BFS-PGE-123S6P-C, Pol. PoE GigE Blackfly® S, Monochrome Camera Polarized Monochrome Camera #22-082 C$6,496.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10GS-123S6C-C Color 10GigE Color Camera #19-799 C$6,531.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10GS-123S6M-C Mono 10GigE Monochrome Camera #19-798 C$6,531.00
Request Quote
  • In Stock
    ×
Allied Vision Prosilica GT5400 4/3" C-Mount Monochrome CMOS Camera Monochrome Camera #14-713 C$7,042.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT5400 4/3" C-Mount Color CMOS Camera Color Camera #14-714 C$7,210.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT4400 4/3" C-Mount Monochrome CMOS Camera Monochrome Camera #14-709 C$7,868.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT4400 4/3" C-Mount Color CMOS Camera Color Camera #14-710 C$8,022.00
Request Quote
  • Contact Us
    ×