eo_logo
 
Product added to cart

50mm, Mounting Cell

50mm, Mounting Cell, #55-009

×
Stock #55-009 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$35.70
Qty 1-9
C$35.70
Qty 10+
C$32.20
Volume Pricing
Request Quote
Get Product Downloads
Cell Diameter (mm):
52.0
Cell Thickness (mm):
5.0

Product Details

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
3.2

Threading & Mounting

Size of Compatible Optics (mm):
50.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Allows Stacking of 3 or 5 Filters
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Fixed/Multiple Filter Mounts are ideal for use with neutral density filters in stacking applications. Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Fixed/Multiple Filter Mounts can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image. These mounts are constructed of black anodized aluminum and are optimal for mounting 3 or 5 circular optics.

Posts and Post Holders are required for mounting to a breadboard.

Technical Information

Filter Holder Dimensions (see diagram below)
Stock No. A B C D No. of Slots No. of Cell Slots
#55-006 30mm 50mm 34mm 5mm 4 3
#55-007 50mm 70mm 44mm 5mm 5 5

Mounting Cell Dimensions (see diagram below)
Stock No. F G H
#56-759 12.7mm 10.2mm 30mm
#55-008 25mm 22.5mm 30mm
#56-760 25.4mm 22.9mm 30mm
#55-009 50mm 47mm 52mm