eo_logo
 
Product added to cart

50mm Square, 45° AOI, Hot Mirror

Hot Mirrors

×
Stock #43-957 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$84.59
Qty 1-9
C$84.59
Qty 10+
C$76.43
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Dichroic Filter

Physical & Mechanical Properties

Dimensions (mm):
50.0 x 50.0
Thickness (mm):
3.30
Dimensional Tolerance (mm):
±0.5

Optical Properties

Angle of Incidence (°):
45.00
Coating:
Hot Mirror, 45°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Reflection (%):
>90, 750 - 1125nm
Surface Quality:
80-50
Transmission (%):
>85, 425 - 675nm
Coating Specification:
Surface 1: 45° Hot Mirror
Surface 2: None
Wavelength Range (nm):
425 - 1125
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Ideal for Reducing Heat
  • Reflects >90% of the NIR and IR
  • Transmits >85% of Visible Light

Hot Mirrors are available in 0° or 45° angle of incidence options and are ideal for decreasing the undesirable heat caused by infrared radiation. A multi-layer dielectric coating transmits 85% of visible light while reflecting over 90% of the NIR and IR, making them suited for projection systems where heat build-up can lead to system damage. 

Note: When using high power illumination, forced air cooling is recommended.

Hot mirrors are crucial in many projection and illumination systems where high levels of heat can quickly damage sensitive components. Hot mirrors are specially coated to transmit visible light while reflecting the NIR, a major attributor to heat generation. By using a hot mirror, heat levels are limited with minimum impact on the overall system performance.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
Spring Mount Filter Holder, Metric Fixed #55-531 C$119.81
Request Quote
  • In Stock
    ×
40mm Sq., Fixed Filter Holder Fixed #54-997 C$128.63
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 C$173.46
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$173.46
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 C$188.16
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-858 C$194.04
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-861 C$213.15
Request Quote
  • In Stock
    ×