eo_logo
 
Product added to cart

50mm Travel, Motorized Linear Actuator, Integrated Controller, Manual Control, Encoder

See More by Zaber™
×
Stock #25-177 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,170.00
Qty 1+
C$2,170.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber
Type of Motor:
Stepper (2 Phase)
Encoder Type:
Rotary Quadrature Encoder

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Travel (mm):
50.8
Accuracy (μm):
55 (Unidirectional)
Backlash (μm):
<15
Dimensions (mm):
162.5 L x 49.4 W x 20.0 H
Repeatability (μm):
<1
Speed (mm/s):
0.000029 to 30
Thrust (N):
25
Weight (kg):
0.16
Encoder Resolution:
250 CPR

Optical Properties

Resolution (μm):
0.047625

Electrical

Maximum Operating Current (mA):
180

Hardware & Interface Connectivity

Type of Drive:
Precision Lead Screw
Power Supply:
24-48 VDC
Computer Interface:
RS-232

Threading & Mounting

Mount:
3/8-32 Nut, 3/8" Shank or M3 Screws

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Miniature, Robust Design
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ High Accuracy Linear Actuators feature 50nm resolution with up to 50mm travel distance. These computer-controlled, self-contained linear actuators include a stepper motor and a built-in controller that can connect directly a computer’s RS-232 port while requiring only the included 15V power supply. Encoder versions are available for all travel lengths and include 250 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ High Accuracy Linear Actuators also feature an industry standard 3/8” shank that fits most common stages. The actuator shaft does not rotate and will not transmit any torque to the translation stage. When used manually, the actuator can be monitored using a computer if needed.

Note: A 6ft. data cable, RS-232 adapter, and universal power supply are sold separately as accessories

Accessories

Title CompareStock Number  Price Buy
6ft Data Cable, 6-pin Mini-Din Male to Female #56-543 C$15.40   Request Quote
  • In Stock
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 C$63.00   Request Quote
  • In Stock
    ×
2.1mm Power Plug #56-546 C$274.40   Request Quote
  • In Stock
    ×
RS-232 Serial Port Adapter #59-749 C$65.80   Request Quote
  • In Stock
    ×
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together