eo_logo
 
Product added to cart

50mm Travel, Motorized Linear Actuator, Integrated Controller, Manual Control

See More by Zaber™
×
Stock #22-628 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,821.40
Qty 1+
C$1,821.40
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Type of Drive:
Precision Lead Screw
Type:
Metric
Travel (mm):
50.8
Accuracy (μm):
55 (Unidirectional)
Backlash (μm):
<15
Dimensions (mm):
162.5 L x 49.4 W x 20.0 H
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber
Operating Temperature (°C):
0 to 50
Power Supply:
24-48 VDC
Repeatability (μm):
<1
Resolution (μm):
0.047625
Speed (mm/s):
0.000029 to 30
Thrust (N):
25
Type of Motor:
Stepper (2 Phase)
Weight (kg):
0.16
Computer Interface:
RS-232
Maximum Operating Current (mA):
180
Mount:
3/8-32 Nut, 3/8" Shank or M3 Screws

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Miniature, Robust Design
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ High Accuracy Linear Actuators feature 50nm resolution with up to 50mm travel distance. These computer-controlled, self-contained linear actuators include a stepper motor and a built-in controller that can connect directly a computer’s RS-232 port while requiring only the included 15V power supply. Encoder versions are available for all travel lengths and include 250 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ High Accuracy Linear Actuators also feature an industry standard 3/8” shank that fits most common stages. The actuator shaft does not rotate and will not transmit any torque to the translation stage. When used manually, the actuator can be monitored using a computer if needed.

Note: A 6ft. data cable, RS-232 adapter, and universal power supply are sold separately as accessories