eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm x 50mm Linear Polarizing Film (XP42HE-40)

×
Stock #71-898 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$63.00
Qty 1-10
C$63.00
Qty 11+
C$50.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Dimensions (mm):
50 x 50 +0/- 0.5
Thickness (mm):
0.40 +/- 0.05
Construction:
Polarizing Film

Optical Properties

Extinction Ratio:
30,000:1 (Nominal at 555nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film XP42HE-40
Transmission (%):
Single: 42.6 (nominal @ 555nm), 41.1 (average 420-700nm)
Parallel: 36.4 (nominal @ 555nm), 34.0 (average 420-700nm)
Crossed: 0.001 (nominal @ 555nm), 0.002 (average 420-700nm)
Wavelength Range (nm):
420 - 700
Polarization Efficiency (%):
>99.99% (nominal at 555nm)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +60

Additional Info

Note:
Polarization axis can be identified as follows:
Circular Parts - Parallel to direction of notch on polarizer
Square Parts - Parallel to mark on protective film
Rectangular Parts - Parallel to first listed dimension

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Superior 30,000:1 Extinction Ratio
  • Excellent Transmission from 420-700nm
  • Available in a Range of Sizes
  • Custom Sizes Available

TECHSPEC® Ultra-High Contrast Polarizing Film (XP42HE) are designed to produce a 30,000:1 contrast ratio from 420 – 700nm with an excellent transmission of 42.6%. These polarizing films are available in rectangular geometries in a range of sizes. TECHSPEC Ultra-High Contrast Polarizing Film (XP42HE) are easily cut to required geometries using common cutting tools for system integration. Additionally, the 500 x 1000mm version #24-286 and #71-907 are available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is paramount.