eo_logo
 
Product added to cart

50μm 0.22 NA UV/VIS Fiber, 10m Length

×
Stock #57-066 Clearance 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$81.20
Volume Pricing
Qty 1-4 C$81.20 each
Qty 5+ C$71.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Fiber ends are not polished.

Physical & Mechanical Properties

Cladding Diameter (μm):
125 +1/-3
Minimum Bend Radius (mm):
25/13 (Continuous/Momentary)
Length (m):
10.00
Outer Diameter (μm):
145 ±5
Core Diameter (μm):
50 ±2

Optical Properties

Acceptance Angle (°):
25.4
Coating:
UV/VIS
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica
Numerical Aperture NA:
0.22
Index of Refraction (nd) - Core:
1.457
Index of Refraction (nd) - Cladding:
1.439
Wavelength Range (nm):
190 - 1250
Numerical Aperture (NA) Tolerance:
±0.02

Material Properties

Buffer Material:
Polyimide

Environmental & Durability Factors

Operating Temperature (°C):
-190 to +390

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

UV/VIS Optical Fibers

  • High OH Content
  • Fused Silica Core
  • Stepped Index
  • Multimode Fiber

VIS/NIR Optical Fibers

  • Low OH Content
  • Ideal for Use with NIR Diode Lasers
  • Fused Silica Core
  • Stepped Multimode Fiber

Buffered Fiber Optics are ideal for regions of the UV/Visible and Visible/NIR spectrum not covered by our plastic optical fibers. These fibers have a fused silica core and cladding, as well as a polymer buffer for added protection. Fiber diameters of 50μm – 600μm feature a high temperature, high strength polyimide buffer, while the 1mm fibers are buffered with nylon for greater protection. Buffered Fiber Optics are offered in UV/VIS or VIS/NIR Fibers in 10 and 25m lengths, from 50 to 600μm.

Note: Fiber ends are not polished.

Technical Information