eo_logo
 
Product added to cart

50μm 0.22 NA UV/VIS Fiber, 25m Length

×
Stock #57-072 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$203.00
Qty 1-4
C$203.00
Qty 5+
C$179.20
Volume Pricing
Request Quote
Get Product Downloads
Acceptance Angle (°):
25.4
Buffer Material:
Polyimide
Cladding Diameter (μm):
125 +1/-3
Minimum Bend Radius (mm):
25/13 (Continuous/Momentary)
Outer Diameter (μm):
145 ±5
Core Diameter (μm):
50 ±2
Index of Refraction nd - Core:
1.457
Index of Refraction nd - Cladding:
1.439
Numerical Aperture (NA) Tolerance:
±0.02

Physical & Mechanical Properties

Length (m):
25.00

Optical Properties

Coating:
UV/VIS
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Numerical Aperture NA:
0.22
Wavelength Range (nm):
190 - 1250

Environmental & Durability Factors

Operating Temperature (°C):
-190 to +390

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Description

Fiber ends are not polished.

Product Family Description

UV/VIS Optical Fibers

  • High OH Content
  • Fused Silica Core
  • Stepped Index
  • Multimode Fiber

VIS/NIR Optical Fibers

  • Low OH Content
  • Ideal for Use with NIR Diode Lasers
  • Fused Silica Core
  • Stepped Multimode Fiber

Buffered Fiber Optics are ideal for regions of the UV/Visible and Visible/NIR spectrum not covered by our plastic optical fibers. These fibers have a fused silica core and cladding, as well as a polymer buffer for added protection. Fiber diameters of 50μm – 600μm feature a high temperature, high strength polyimide buffer, while the 1mm fibers are buffered with nylon for greater protection. Buffered Fiber Optics are offered in UV/VIS or VIS/NIR Fibers in 10 and 25m lengths, from 50 to 600μm.

Note: Fiber ends are not polished.