eo_logo
 
Product added to cart

50mW, 450nm Fiber-Coupled Laser Module

×
Stock #19-479 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,484.63
Qty 1+
C$1,484.63
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type of Laser:
Diode
Laser Class - CDRH:
Class IIIb

Physical & Mechanical Properties

Length of Fiber (m):
1
Length (mm):
151.00

Optical Properties

Spatial Mode:
Fiber-Coupled
Wavelength (nm):
450.00 ±5
Color:
Blue

Electrical

Output Power (mW):
50

Hardware & Interface Connectivity

Operating Voltage (V):
5.0
Connector:
SMA

Environmental & Durability Factors

Operating Temperature (°C):
+15 to +30

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • 400μm Core Multimode Fiber with SMA Connector
  • 50 and 100mW Output Power Options
  • VIS and NIR Wavelengths Available
  • Free Space Alignment Lasers Also Available

 

Fiber-Coupled Laser Modules feature an integrated 1m long, 400μm core fiber with an SMA905 connector. These cost-effective lasers provide up to 100mW of output power and have a long expected lifetime of 5000 hours. Fiber-Coupled Laser Modules are ideal for use in laser alignment, laser pointing, and laser measurement applications where a free-spaced laser diode module may be difficult to position. These lasers’ compact size and easy operation make them well suited for integration into OEM systems.

Note: Power supply is sold separately.

Accessories

Title CompareStock Number  Price Buy
6V DC/1A Power Supply #19-468 C$128.91   Request Quote
  • In Stock
    ×
5V DC/2.4A Power Supply & Plug Adapters #73-818 New C$56.00 Qty 10+ C$50.40   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together