eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50R/50T, C-Mounted Standard Plate Beamsplitter

×
Stock #54-824 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$429.80
Qty 1-4
C$429.80
Qty 5+
C$376.60
Volume Pricing
Request Quote
Get Product Downloads
Housing Dimension:
38 x 38 x 50
Beamsplitter Included:

Product Details

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Construction:
Plate
Dimensional Tolerance (mm):
±0.375
Extension Length (mm):
38.0
Housing:
Black Anodized Aluminum

Optical Properties

Coating Specification:
Surface 2: λ/4 MgF2 Anti-Reflection
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Wavelength Range (nm):
400 - 700

Threading & Mounting

Mount:
C-Mount Enclosure
Thread Type:
C-Mount (1" x 32 TPI)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Pre-Mounted 90 Degree Interface
  • Four C-Threaded Mounting Holes
  • Several Beamsplitting Options Available
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available

TECHSPEC® C-Mounted Plate Beamsplitters are designed to simplify system integration. These mounted beamsplitters include a TECHSPEC® Plate Beamsplitter pre-mounted in an Aluminum cube designed to interface with C-Mount (1” x 32 TPI) systems. Each cube is configured with four C-threaded holes, one on each face, and a ¼–20 tapped hole on the base for post mounting. TECHSPEC® C-Mounted Plate Beamsplitters are available in 30R/70T, 50R/50T, and 70R/30R options for either the visible or near infrared spectrum.

The C-Mounted Visible Plate Beamsplitters are designed for the 400 - 700nm wavelength range and the C-Mounted NIR Plate Beamsplitters are designed for the 700 - 1100nm wavelength range.

Note: These products cannot be disassembled. For mounting an alternative beamsplitter in a C-Mount Cube, use either #56-264 or #56-265.