eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50R/50T VIS, C-Mounted Plate Beamsplitter

×
Stock #49-685 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$455.59
Volume Pricing
Qty 1-4 C$455.59 each
Qty 5-9 C$399.20 each
Qty 10+ C$373.97 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Construction:
Plate
Dimensional Tolerance (mm):
+0.0/-0.25
Extension Length (mm):
38.0
Housing:
Black Anodized Aluminum
Housing Dimension:
38 x 38 x 50

Optical Properties

Coating Specification:
Surface 2: Multi-Layer Anti-Reflection for Visible Region
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700

Threading & Mounting

Mount:
C-Mount Enclosure
Thread Type:
C-Mount (1" x 32 TPI)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Pre-Mounted 90 Degree Interface
  • Four C-Threaded Mounting Holes
  • Several Beamsplitting Options Available
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available

TECHSPEC® C-Mounted Plate Beamsplitters are designed to simplify system integration. These mounted beamsplitters include a TECHSPEC® Plate Beamsplitter pre-mounted in an Aluminum cube designed to interface with C-Mount (1” x 32 TPI) systems. Each cube is configured with four C-threaded holes, one on each face, and a ¼–20 tapped hole on the base for post mounting. TECHSPEC® C-Mounted Plate Beamsplitters are available in 30R/70T, 50R/50T, and 70R/30R options for either the visible or near infrared spectrum.

The C-Mounted Visible Plate Beamsplitters are designed for the 400 - 700nm wavelength range and the C-Mounted NIR Plate Beamsplitters are designed for the 700 - 1100nm wavelength range.

Note: These products cannot be disassembled. For mounting an alternative beamsplitter in a C-Mount Cube, use either #56-264 or #56-265.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Plate Beamsplitter

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality