eo_logo
 
Product added to cart

50X SWIR PE IR Plan APO Objective

SWIR Plan APO Infinity Corrected Objective

SWIR Plan APO Infinity Corrected Objective

×
Stock #26-221 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,464.00
Qty 1+
C$9,464.00
Volume Pricing
Request Quote
Get Product Downloads
Focal Length FL (mm):
4.00
Magnification:
50x
Numerical Aperture NA:
0.6
Mounting Threads:
M26
Resolving Power (μm):
1.1
Depth of Field (μm):
1.50
Cover Glass Correction:
-/1.0mm(LCD)
Working Distance (mm):
10
Weight (g):
500
Wavelength Range (nm):
900 - 1600
Maximum Image Circle (mm):
24.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
  • Available in Magnifications of 1x to 50X
  • Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting     

SWIR Plan APO Infinity Corrected Objectives are high resolution objective lenses with long working distances that are color corrected between 800 – 1600nm. Available in magnifications of 1X to 50X, these objectives feature high numerical apertures for high resolution imaging at SWIR wavelengths. With a common 95mm parfocal length, these objectives can be combined with a 200mm focal length tube lens and a compatible C-mount camera for easy system integration. SWIR Plan APO Infinity Corrected Objectives are ideal for Photo Emission Detection, Wafer Backside Inspection, Laser Glass Cutting, and Laser Scan Microscopy applications.