eo_logo
 
Product added to cart

50X T1.1 Mitutoyo LCD Plan Apo NIR Infinity Corrected Objective

See More by Mitutoyo
×
Stock #23-599 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,132.00
Qty 1+
C$6,132.00
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
1.1
Design Wavelength DWL (nm):
532, 1064
Horizontal Field of View, 1/2" Sensor:
0.13mm
Horizontal Field of View, 2/3" Sensor:
0.18mm
Focal Length FL (mm):
4.00
Model Number:
378-828-16
Length excluding Threads (mm):
77.87
Magnification:
50X
Maximum Diameter (mm):
34
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.42
Mounting Threads:
M26 x 36 TPI
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Resolving Power (μm):
0.7
Depth of Field (μm):
1.60
Field of View, 24 Diameter Field Eyepiece (mm):
0.48
Field of View, 18 Diameter Field Eyepiece (mm):
0.36
Working Distance (mm):
17.13
Weight (g):
320.00
Note:
1.1mm thick LCD cover-glass
Example Application: High magnification inspection through liquid crystal glass (LCD) or cutting and trimming of semiconductor wafer and circuits
Wavelength Range (nm):
480 - 1800
Style:
Infinity Corrected
Manufacturer:
Mitutoyo
Parfocal Length (mm):
95.37
Immersion Liquid:
N/A
Performance Assurance Temperature (°C):
23 ±2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
  • Excellent Performance at Nd:YAG Laser Lines
  • Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm

Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives combine the benefits of the standard M Plan Apo and M Plan Apo SL series objectives with enhanced spectral ranges. The NIR objectives are corrected from 480 to 1800nm, making them ideal for semiconductor and telecommunication inspection, or for laser cutting with common Nd:YAG lasers. The HR series offers an increased numerical aperture, providing smaller spot sizes and higher resolution. Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives compensate for common LCD glass thicknesses. The NUV and UV series of objectives have excellent performance at the second, third, and fourth Nd:YAG harmonics of 532nm, 355nm, and 266nm respectively.

Technical Information

 Dimensions 
M Plan NIR A (mm)
B (mm) C (mm) W.D. (mm)
20X, T0.7 75.00 34 32.2 20.0
20X, T1.1 75.02 34 32.2 19.98
50X, T0.7 77.74 34 32.2 9.60
50X, T1.1 77.87 34 32.2 17.13
100X 82.94 34 32.2 12.06
HR 100X 85.13 39 37 9.87
M Plan NUV A (mm)
B (mm) C (mm) W.D. (mm)
20X, T0.7 78 34 32.2 16.96
50X, T0.7 80 34 32.2 14.76
M Plan UV A (mm)
B (mm) C (mm) W.D. (mm)
20X, T0.7 80 34 32.2 14.98
50X, T0.7 83 34 32.2 12.38