eo_logo
 
Product added to cart

530nm, 5mW, 1000mA, SMA Connector, Fiber-Coupled LED (Recertified 05-P)

Fiber Coupled LEDs

Fiber Coupled LEDs

×
Stock #23-733-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$952.00
Qty 1+
C$952.00
Volume Pricing
Request Quote
Get Product Downloads
Color:
Green
Connector:
SMA
Current (mA):
1000 (maximum)
Operating Lifetime (hours):
~10,000
Output Power (mW):
5 (typical, with ø600µm Core Fiber)
Wavelength (nm):
530.00 (Nominal)
Contents of Kit:
1 x Mounted LED
1 x LED Driver
1 x SMA Cable for Modulation
1 x ø600µm, 1m Length, 0.22NA, MM Patchcord
Note:
5V DC Power Supply sold separately
Bandwidth (nm):
35 (FWHM)
Forward Voltage (V) :
3.2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Center Wavelengths from 375 - 1050nm
  • Integrated Heat Sink for Thermal Management
  • Continuous, TTL, or Analog Modulation Operation

Fiber Coupled LEDs are available in a broad selection of nominal wavelengths covering the UV, visible, and NIR spectra. Each fiber coupled LED consists of a single LED mounted to a heat sink housing with a SMA connector and slotted holes, enabling easy mounting to optical benchtops. Each stock number includes a 1 meter long, 0.22NA, ø600µm SMA Cable which can be collimated using our Lightpath® Fiber Optic Collimators. The included driver allows for continuous or modulated (TTL and analog) operation of the LED and has a physical knob for output intensity adjustment. Fiber Coupled LEDs are ideal for use in microscopy, life science, or general lab applications where they can serve as alternatives to low power lasers.

Note: A 5V DC Power Supply, sold separately, is required for operation. See the accessories tab for the recommended power supply for your region.