eo_logo
 
Product added to cart

530nm, Large Diffuse LED Light

See More by Advanced Illumination

#66-871: 625nm, Large Diffuse LED Light

×
Select Specifications
Color:
Stock #66-869 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,620.00
Qty 1+
C$4,620.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

General

Model Number:
DL071-530-IC
LED Lifetime (hours):
50,000
Number of LEDs:
24 High Brightness
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Diffuse
Illumination Mode:
Constant

Physical & Mechanical Properties

Weight (lbs):
14.00
Field Coverage (mm):
457.2 x 457.2

Optical Properties

Color:
Green
Wavelength (nm):
530.00
Light Distribution (%):
±10

Electrical

Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
1.5

Environmental & Durability Factors

Operating Temperature (°C):
0 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Products

 Color   Compare   Stock Number   Price  Buy
White
Blue
Green
Red
Infrared

Learn More

  • Designed to Inspect Large Reflective Objects
  • Variable Intensity and Strobed Options
  • Multiple Versions Offered

Advanced Illumination High Intensity Large Area Diffuse LED Illuminators are ideal for factory automation and the large scale inspection of large metallic objects and other reflective parts. These illuminators are constructed of a rugged metal design and can provide a diffuse, even illumination of an 18" x 18" area. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination High Intensity Large Area Diffuse LED Illuminator is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Technical Information