eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

532, 1064nm, 50.8mm, Dual-Band AR Fused Silica Window

×
Stock #17-589 17 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$378.42
Volume Pricing
Qty 1-5 C$378.42 each
Qty 6-25 C$302.74 each
Qty 26-49 C$283.44 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Line Window

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.72
Diameter (mm):
50.80 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Parallelism (arcmin):
<3
Edges:
Fine Ground

Optical Properties

Angle of Incidence (°):
0
Coating:
Dual-Band (532, 1064nm)
Design Wavelength DWL (nm):
532, 1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Coating Specification:
Rabs <0.25% @ 532nm,
Rabs <0.10% @ 1064nm
Surface Flatness (P-V):
λ/10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5J/cm2 @ 532nm, 20ns, 20Hz; 15J/cm2 @ 1064nm, 20ns, 20Hz

Material Properties

Fused Silica Grade:
7980 0F

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 532 and 1064nm Dual-Band Anti-Reflection Coating
  • 10-5 Surface Quality and λ/10 Surface Flatness
  • Ideal for Nd:YAG Laser Systems
  • Uncoated Laser Window Substrates Available

TECHSPEC® Dual-Band Anti-Reflection (AR) Laser Windows provide high performance AR coatings designed to be used in multi-wavelength laser applications. The anti-reflection coatings on both surfaces feature <0.25% reflection at 532nm and <0.1% reflection at 1064nm, significantly increasing laser throughput. These laser windows feature excellent thermal stability, precision grade λ/10 surface flatness, and 10-5 surface quality, ensuring minimal distortion to transmitted beams. TECHSPEC® Dual-Band Anti-Reflection (AR) Laser Windows are available in standard imperial sizes for convenient integration into existing laser systems and are ideal for Nd:YAG applications including those used in aesthetic laser systems. Contact us if your application requires a custom coating or design.

Note: Damage thresholds values are tested independently.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.