eo_logo
 
Product added to cart

532nm, 200mW, Single Frequency Turnkey Laser

Single Frequency Turnkey Lasers (Power Supply Included)

Single Frequency Turnkey Lasers (Power Supply Included)

×
Stock #23-745 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$10,136.00
Qty 1+
C$10,136.00
Volume Pricing
Request Quote
Get Product Downloads
Peak-to-Peak Noise:
<0.5%
Spectral Line Width (pm):
0.01

Product Details

Type of Laser:
Solid State

Optical Properties

Pointing Stability after Warm Up (mrad/°C):
<0.05
Polarization:
100:1 (minimum)
Spatial Mode:
TEM00
Wavelength (nm):
532.00 ±1
Mode Quality, M2:
<1.2
Beam Diameter (mm):
<1
Beam Divergence (mrad):
<1.5
Color:
Green

Performance

Output Power (mW):
200
Power Stability (%):
<2
Warm-Up Time (minutes):
<5

Hardware & Interface Connectivity

Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40

Additional Info

Laser Class - CDRH:
Class IIIb

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Single Frequency and Single Transverse Mode Operation
  • Narrow Spectral Linewidth <0.00001nm
  • 532, 639, and 1064nm Wavelengths
  • Low Cost Turnkey Lasers from 405 - 1064nm Also Available

Single Frequency Turnkey Lasers are continuous wave diode-pumped solid state (DPSS) lasers designed for single frequency and single transverse mode operation. These lasers operate at a fixed wavelength of 532, 639, or 1064nm and have both a narrow spectral linewidth of <0.00001nm and long coherence length of >50m. These features, combined with a high output power of 200mW, make these lasers ideal for applications such as confocal microscopy where high brightness and precise wavelengths are required, or interferometry where long coherence lengths are required for better detail resolution. Single Frequency Turnkey Lasers have a compact design, allowing for easy integration into flow cytometry, Raman spectroscopy, holography, fluorescence microscopy, and R&D lab setups.

Note: Power supply included.