eo_logo
 
Product added to cart

532nm 70 x 375mm META® holoOPTIX® FLEX Notch Filter

70 x 375mm META® holoOPTIX® FLEX Notch Filter

70 x 375mm META® holoOPTIX® FLEX Notch Filter

×
Stock #23-031 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$728.00
Qty 1-10
C$728.00
Qty 11+
C$655.20
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
70 x 375
Optical Density OD (Average):
>4.0
Center Wavelength CWL (nm):
532.00
Thickness (mm):
0.31
Transmission (%):
85% (400-500nm)
90% (600-1500nm)
Type:
Notch Filter
Spectral Bandwidth @ OD1:
12 (Typical)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >OD 4.0 (Typical)
  • Broad Transmission Range
  • Unique Large Flexible Design
  • META® refers to the registered trademark of Meta Materials Inc.

META® holoOPTIX® Notch Filters are ideal for laser analysis applications requiring specific wavelength rejection and high transmission of all other wavelengths. Available in either a standard 25.4mm rigid mounted configuration (STRATA) or in a unique 375mm x 70mm flexible configuration (FLEX), these filters can be used in fluorescence or Raman spectrometers to eliminate unwanted noise from the pump laser source to obtain the optimum signal-to-noise ratio. The flexible design can be easily be cut for system prototyping and integration. META® holoOPTIX® Notch Filters center wavelengths can be tuned by adjusting the angle of incidence while maintaining consistent notch center wavelengths for both p- and s- polarizations, even at high angles of incidence.