eo_logo
 
Product added to cart

2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount

53mm Outer Diameter, Three-Screw Adjustable Ring Mount, #03-668

×
Stock #03-668 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$91.14
Qty 1-9
C$91.14
Qty 10+
C$81.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Inner Diameter (mm):
39.0
Outer Diameter (mm):
53.0
Thickness (mm):
12.00

Threading & Mounting

Size of Compatible Optics (mm):
2.0 - 35.0
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Ideal for Mounting and Centering Circular Optics and Laser Tubes
  • Protective Nylon Tipped Screws
  • 1/4-20 TPI Mounting Thread for Post Mounting Applications

Three-Screw Ring Mounts are ideal for mounting and centering non-standard circular optics and laser tubes while maintaining a constant optical centerline of the system. These mounts can also be used with standard sized circular optics for rapid prototyping or applications where frequent replacement is required. Featuring manually adjustable protective nylon tipped screws, these mounts support optics ranging in size from 2-108mm. Three-Screw Ring Mounts are directly mountable to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts via a ¼-20 tapped mounting hole.  

Technical Information

Accessories

Title CompareStock Number  Price Buy
M6 x 1.0 Female and ¼-20 Male #53-928 C$12.50   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together