eo_logo
 
Product added to cart

LightPath 354260 | 543nm Alignment, 0.16 NA Fiber Collimator w/ FC/PC Connector

See More by Lightpath®

543nm Alignment, 0.16 NA Fiber Collimator w/ FC Connector, #47-224

×
Stock #47-224 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$261.80
Qty 1-10
C$261.80
Qty 11+
C$231.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Lightpath Lens Code:
354260
Type:
Fiber Collimator
Lens Included:

Physical & Mechanical Properties

Clear Aperture CA (mm):
5.00
Bevel:
Protective bevel as needed
Construction:
304L Stainless Steel Housing
Housing Diameter (mm):
11.00
Housing Length (mm):
20.2

Optical Properties

Effective Focal Length EFL (mm):
15.29 @ 780nm
Numerical Aperture NA:
0.16
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
40-20
f/#:
3.13
Wavelength Range (nm):
350 - 700
Conjugate Distance:
Infinite
Alignment Wavelength (nm):
543
Transmitted Wavefront Error (λ, RMS):
< 0.090

Hardware & Interface Connectivity

Connector:
FC/PC

Threading & Mounting

Mount:
M11 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Easy to Integrate
  • Models for FC/PC, FC/APC, and SMA Connections Available
  • Four Wavelength Ranges Covering 350-1600nm

LightPath® Fiber Optic Collimators are designed to collimate light exiting a fiber to a desired beam diameter or spot size or to focus light into a fiber when used in reverse. The lenses are diffraction limited, so they can achieve spot sizes down to a few microns. Lenses also feature an antireflection coating for low back reflection. LightPath® Fiber Optic Collimators are designed so that they can be used in pairs to couple the input and output light of optical devices. Optimum performance for long-term use is ensured by the factory set and tested lens alignment. Typical applications can include use with fiber coupled lasers and pigtailed receptacles, as well as communications and data transfer.