eo_logo
 
Product added to cart

#55, 20" x 30", 25 Sheets, Adhesive Flock Paper

Light Absorbing Black-Out Material (Adhesive Backing)

×
Stock #54-586 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$359.80
Qty 1+
C$359.80
Volume Pricing
Request Quote

Specifications

General

Number of Sheets:
25.00
Note:
Minimum application temperature for adhesive is +40°F

Physical & Mechanical Properties

Dimensions (inches):
20 x 30
Thickness (inches):
0.02

Environmental & Durability Factors

Operating Temperature (°F):
-65 to +165

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • For Light Trapping, Baffling, Beam Stopping

Light Absorbing Black-Out Material is a velvet-like, adhesive, or non-adhesive backing that allows black-out material to be applied to any acceptable surface. Flocked material surface characteristics are consistent across product lines, but higher paper numbers indicate thicker, more durable levels of backing for the material. The #40 backing is paper-thin (0.01" thick), the #55 adhesive backing is thicker (0.02" thick) but still very flexible, and the #65 backing has a texture similar to heavy construction paper (0.02" thick). Light Absorbing Black-Out Material that utilizes a non-adhesive backing will have a slightly duller (less reflective) finish than the adhesive-backed flock material. This material is optimal for light trapping, baffling, and beam stopping.  

Note: This material is meant to absorb light and is not recommended for direct exposure to high-power lasers.

Frequently Purchased Together