eo_logo
 
Product added to cart

55mm Dia. NIR I Laser Debris Shield

Laser Debris Shields

×
Stock #37-676 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$154.00
Qty 1-5
C$154.00
Qty 6+
C$133.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Break Edges
Clear Aperture CA (mm):
46.75
Diameter (mm):
55.00 ±0.1
Thickness (mm):
1.50 +0.15/-0.00
Parallelism (arcmin):
<45
Young's Modulus (GPa):
73
Poisson's Ratio:
0.16
Edges:
Fine Ground

Optical Properties

Coating:
NIR I (600-1050nm)
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Quartz
Surface Quality:
40-20
Transmitted Wavefront, P-V:
λ/2 (70% of Dia.)
Wavelength Range (nm):
600 - 1050
Index of Refraction (nd):
1.458
Abbe Number (vd):
67.8

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.52
Density (g/cm3):
2.2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Protective Shield for Optical Systems
  • Sizes from 50mm to 134mm
  • Uncoated and Laser Line Coated Options Available

Laser Debris Shields, also referred to as laser cover slides or laser cover glass, are designed for use in laser machining applications and can dramatically improve the longevity of more complex optical assemblies within a system. These shields are constructed of durable fused silica or fused quartz for an optimal combination of transmission and protection from harsh manufacturing environments. Laser Debris Shields are available either uncoated, in a variety of Nd:YAG laser line Anti Reflective coatings that provide reflectivity of less than 0.25% per surface, or with a NIR I Broadand coating with reflectivity of less than 0.5% per surface.

Laser Optics

Technical Information

Sample Measurement Results
Sample Measurement Results

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 C$141.40
Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 C$151.20
Request Quote
  • In Stock
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 C$156.80
Request Quote
  • In Stock
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 C$210.35
Request Quote
  • Contact Us
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 C$536.20
Request Quote
  • In Stock
    ×