eo_logo
 
Product added to cart

55mm Focal Length Partially Telecentric Video Lens

55mm Focal Length Partially Telecentric Video Lens, #52-271

×
Stock #52-271 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$994.00
Qty 1+
C$994.00
Volume Pricing
Request Quote

Specifications

General

Note:
PMAG: Non-Telecentric: 0.5X - 0X
Telecentric: 0.5X - 0.4X
Working Distance (mm): Non-Telecentric: 127 - ∞
Telecentric: 127 - 158.75
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Weight (g):
314.68

Optical Properties

Horizontal Field of View, 1/2" Sensor:
Non-Telecentric: 12.8mm - 6.7°
Telecentric: 12.8 - 16.0mm
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
55.00
Primary Magnification PMAG:
0.5X - 0.4X
Working Distance (mm):
127 - 158.75
Aperture (f/#):
f/2.8 - f/32
Distortion (%):
<1.0
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M43 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 2/3", C-Mount Lens
  • Up to 1.3 MegaPixels, 7µm Pixel Size Sensors
  • Function as Both Macro and Telecentric Lens
  • ±12.5mm of Object Movement Before 1% Error Image Scale Occurs

55mm FL Partially-Telecentric Imaging Lenses allow ±12.5mm of object movement (at 0.5X magnification) before a 1% error in image scale occurs, while conventional lenses permit typically ±1.7mm of movement under the same conditions. Telecentric lenses yield constant magnification over a range of working distances, virtually eliminating viewing angle error. The lens’ protective window (at C-Mount end) needs to be removed for use with adapter lenses. 55mm FL Partially-Telecentric Imaging Lenses are ideal in machine vision applications requiring accurate measurement of three-dimensional objects with slight height variations. By eliminating the perspective distortion and magnification error inherent in conventional lenses, they yield dimensionally accurate images that are easily interpreted by software. 

For mounting these lenses, our Industrial Boom Stands and mounting adapters are recommended as workstation platforms. Ring light guides can not be mounted directly on this lens because of the front focusing adjustment.

Technical Information

 
  Telecentric Specifications Non-Telecentric Specifications
Lens with 2X Converter Lens with 2X Converter Lens with 0.75X Converter
Primary Magnification PMAG 1.0X - 0.4X (full range) 1.0X - 0X 0.375X - 0X
Field of View 6.4 - 16.0mm 6.4mm - 3.3° 17.0 - 8.9°
Working Distance 5.25" - 11.25" 5.25" - ∞ 5" - ∞

Accessories

Title CompareStock Number  Price Buy
0.75X Converter for 55mm FL Partially Telecentric Lens #52-273 C$329.00   Request Quote
  • In Stock
    ×
2X Converter for 55mm FL Partially Telecentric Lens #52-272 C$329.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together