eo_logo
 
Product added to cart

5.7mm2 DUV Photodiode with Metal Housing

DUV Photodiodes

×
Stock #84-981 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$123.20
Qty 1-4
C$123.20
Qty 5+
C$108.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Rise Time (μs):
0.2 @ 0 V, 1 kΩ

Physical & Mechanical Properties

Size of Active Area (mm):
2.4 x 2.4
Active Area (mm2):
5.7

Optical Properties

Peak Response Wavelength (nm):
980.00

Electrical

Responsivity @ 980nm (A/W):
0.5
Shunt Resistance @ V=-10mV (GΩ):
Minimum: 0.3
Typical: 1
Responsivity @ 633nm (A/W):
0.34
Responsivity @ 200nm (A/W):
0.12
Capacitance @ VR=0V (pF):
65.00
Noise Equivalent Power NEP (W/ Hz1/2):
3.6 x 10-14 @ 0 V, 200nm
Maximum Reverse Voltage (V):
5.00

Hardware & Interface Connectivity

Connector:
TO-5

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +60
Storage Temperature (°C):
-55 to +80

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Excellent UV Sensitivity
  • High Shunt Resistance
  • Low Capacitance

DUV Photodiodes are ideal for a wide variety of applications, including UV spectrophotometry and analytical and medical instrumentation. DUV Photodiodes are designed for enhanced responsivity from 200 – 400nm, and with sensitivity extending down to 190nm. DUV Photodiodes feature quartz windows and either metal or ceramic housing. Models with suppressed NIR performance are also available.

Frequently Purchased Together