eo_logo
 
Product added to cart

589nm 50mW Low Cost Turnkey Laser

Low Cost Turnkey Laser & Power Supply (Included)

Low Cost Turnkey Laser & Power Supply (Included) Low Cost Turnkey Lasers
×
Stock #35-073 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$10,626.00
Qty 1+
C$10,626.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
<10
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Mean Time to Failure MTTF (hours):
>10,000

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
<0.05
Dimensions (mm):
143.5 x 73.0 x 46.2
Beam Height from Base Plate (mm):
24.8

Optical Properties

Polarization:
>100:1
Wavelength (nm):
589.00
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
±1
Beam Diameter (mm):
1.2
Beam Divergence (mrad):
<1.5
Color:
Orange

Electrical

Output Power (mW):
50
Power Stability (%):
<2% RMS over 4 hours
Modulation Frequency (kHz):
1-10

Hardware & Interface Connectivity

Power Supply:
153.0 x 155.0 x 92.0
Power Requirement:
85-264 VAC
Output Type:
Free Space

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Multiple Colors and Wavelengths Available
  • Ideal for Microscopy Applications
  • TE Cooled

Low Cost Turnkey Lasers offer excellent beam quality and output powers up to 50mW. These lasers feature compact designs for simplified integration and manually adjustable output power through the control box. Each laser features TE cooling and flexible interface allowing for digital or analog modulation, with multiple color and wavelength options available. Low Cost Turnkey Lasers are ideal for research, flow cytometry, and microscope illumination applications.

Note: Power supply included. Fiber-coupled lasers include 1m SMA905 coupled fiber.

Technical Information

Frequently Purchased Together