eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm 632nm, Laser Line Non-Polarizing Beamsplitter

Laser Line Non-Polarizing Cube Beamsplitters

Laser Line Non-Polarizing Cube Beamsplitters
×
Stock #35-961 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$338.80
Qty 1-5
C$338.80
Qty 6+
C$271.60
Volume Pricing
Request Quote
Get Product Downloads
|Ts-Tp|:
<3% @ DWL

Product Details

Type:
Non-Polarizing Beamsplitter

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Construction:
Cube
Dimensions (mm):
5.0 x 5.0 x 5.0 ±0.1

Optical Properties

Beam Deviation (arcmin):
±2
Coating Specification:
<0.25% Reflection on Entrance and Exit Faces
Design Wavelength DWL (nm):
632
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Transmission (%):
<45% ±5% @ DWL
Power (fringes) @ 632.8nm:
1.50
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • <3% Transmission Difference for S and P Polarization States
  • AR Coated <0.25% on Entrance and Exit Faces
  • Nd:YAG and HeNe Options

TECHSPEC® Laser Line Non-Polarizing Cube Beamsplitters offer users the ability to split light evenly into orthogonal paths regardless of the incoming polarization state. These cubes are designed with a metallic-dielectric hybrid coating that yields less than a 3% difference in transmission for S-polarized and P-polarized light. These cubes are compatible with common Nd:YAG and HeNe lasers and are available with three beamsplitter coating options at 1064nm, 632nm, and 532nm. Efficiency is enhanced with AR coatings on the entrance and exit faces featuring <0.25% reflection per surface. TECHSPEC® Laser Line Non-Polarizing Cube Beamsplitters will displace a beam by less than 2 arcmin, making them easy to integrate into alignment sensitive applications.

Laser Optics