eo_logo
 
Product added to cart

5mm Aperture, SilverMAX, Saturn 5B Dual Axis Imaging Galvanometer Scanner

See More by ScannerMAX
×
Stock #73-254 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,300.00
Qty 1+
C$6,300.00
Volume Pricing
Request Quote

Specifications

General

Type:
Dual Axis
Model Number:
ScannerMAX Saturn 5B

Physical & Mechanical Properties

Mirror Aperture (mm):
5
Dimensions (mm):
52.6 x 46.9 x 41.4 (of mount. Galvos protrude ~19mm)
Rotor Inertia (gm-cm2):
0.026
Torque Constant (dyne-cm/A):
36,000
Step Response 0.1° (μs):
140

Optical Properties

Surface Flatness (P-V):
≤λ/8 @ 632.8nm
Coating:
SilverMAX
Scan Angle (°):
40 (Optical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon Carbide

Electrical

Position Signal (V):
±10
Current - Peak (A):
Maximum: 25
Current - RMS (A):
4.7 (Case @ 50°C)
Coil Resistance (Ω):
1.95
Coil Inductance (μH):
135
Back EMF Voltage (μV/°/s):
62.8

Hardware & Interface Connectivity

Power Requirement:
±24 VDC
Power Supply:
Power Supply Required and Sold Separately: USA: #16-045 Europe: 2 x #14-571 Japan: #16-045 Korea: N/A* China: #16-045 *See copy for power supply requirements

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 5mm Mirror Aperture
  • Configurated as Dual Axis
  • Ideal for Microscopy and Optical Coherence Tomography (OCT)

ScannerMAX Saturn Imaging Galvanometer Optical Scanners have been carefully optimized to provide improved functionality for imaging applications, such as Optical Coherence Tomography (OCT) and Microscopy. Designed with λ/8 surface flatness and >98% average reflectivity from 450nm through 2300nm, these galvos will support a 5mm diameter beam with a 40° optical scan angle. Featuring a reduced mirror spacing compared to ScannerMAX Saturn Galvanometer Optical Scanners, a repeatability of 15 microradians is achieved on the back focal plane of the imaging objective. ScannerMAX Saturn Imaging Galvanometer Optical Scanners are programmed with four servo driver tunings optimized for imaging systems, offering small signal bandwidths of 2.9 kHz and 4 kHz. These galvos are ideal for applications such as, confocal microscopy, multiphoton microscopy, laser scanning microscopy, and laser micro-machining.