eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm Dia. x 20mm FL, VIS 0°, Inked, Achromatic Lens

×
Stock #49-278-INK 3-5 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$130.90
Qty 1-5
C$130.90
Qty 6+
C$105.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
5.00 ±0.025
Clear Aperture CA (mm):
4.5
Centering (arcmin):
<1
Center Thickness CT (mm):
2.64 ±0.10
Center Thickness CT 1 (mm):
1.61 ±0.05
Center Thickness CT 2 (mm):
1.03 ±0.05
Edge Thickness ET (mm):
2.38
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
20.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
18.60
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
14.11
Radius R2 (mm):
-8.63
Radius R3 (mm):
-75.59
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
4.00
Numerical Aperture NA:
0.13
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for 0° Angle of Incidence
  • Less Than 0.4% Reflectance Per Surface from 425 - 675nm
  • MgF2 and VIS-NIR Coated Achromats Also Available

TECHSPEC® VIS 0° Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations.  Achromatic lenses are best for applications involving multi-color (white light) imaging due to their specific doublet lens pairing that enables them to correct the color separation inherent in glass. TECHSPEC® VIS 0° Coated Achromatic Lenses provide optimized transmission for 425 – 675nm, reducing average reflection to 0.4%. MgF2 and VIS-NIR Coated Achromats are also available on our website. 

Technical Information

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
5.0mm Optic Dia., Optic Mount Fixed #64-551 C$42.70
Request Quote
  • In Stock
    ×
5mm Inner Single Optic Mount Fixed #38-744 C$47.60
Request Quote
  • In Stock
    ×
5mm Diameter, S-Mount Thick Optic Mount Fixed #63-948 C$51.80
Request Quote
  • In Stock
    ×
5mm Diameter, C-Mount Thick Optic Mount Fixed #57-974 C$75.60
Request Quote
  • In Stock
    ×