eo_logo
 
Product added to cart

5mm Dia/10 Div, 19mm Dia. Microscope Eyepiece Reticle

×
Stock #54-423 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$238.00
Qty 1-4
C$238.00
Qty 5+
C$227.64
Volume Pricing
Request Quote
Product Downloads

Specifications

General

NIST Certification:
No

Physical & Mechanical Properties

Diameter (mm):
19.00 +0.0/-0.1
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±5
Centering (mm):
0.1
Line Width (mm):
0.008
Line Width Tolerance (mm):
± 0.002

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Designed for 1X Objective Power
  • Concentric Circle Pattern
  • B270 Substrate

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X. They are numbered 1-10, with dashed circle at 5mm and a 12.5mm crossline.

Frequently Purchased Together