eo_logo
 
Product added to cart

5mm Diameter, Optical Cast Plastic IR Longpass Filter

×
Stock #12-762 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$15.40
Qty 1-49
C$15.40
Qty 50+
C$12.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
5.00
Diameter (inches):
0.20
Thickness (mm):
1.50 Nominal
Dimensional Tolerance (mm):
±0.3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Coating:
Uncoated
Color:
Black
Index of Refraction nd:
1.501 @ 20°C
Transmission (%):
>90 (typical)
Abbe Number (vd):
57.00

Material Properties

Density (g/cm3):
1.320 at 20°C

Environmental & Durability Factors

Operating Temperature (°C):
100 Continuous, 130 One Hour Max

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Lightweight Plastic
  • Excellent Thermal and Chemical Resistance

Optical Cast Infrared (IR) Longpass Filters are ideal for blocking visible light while passing near infrared wavelengths. New plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs at half the weight of glass filters. Compared to similarly available transparent plastics, Thermoset ADC filters have the highest transmission and lowest haze, have at least 25-50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali, and alcohols). Optical Cast Infrared (IR) Longpass Filters have excellent thermal characteristics and are resistant to pits from hot sparks resulting from welding or grinding processes. The filters can also be easily drilled with high-speed carbide bits for all mounting types.