eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm Protected Silver Coated, UV Fused Silica Right Angle Mirror

×
Stock #22-551 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$268.80
Qty 1-5
C$268.80
Qty 6+
C$215.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Mirror

Physical & Mechanical Properties

Length of Legs (mm):
5.00
Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Clear Aperture CA (mm):
6.36 x 4.50
Length of Hypotenuse (mm):
7.10

Optical Properties

Surface Flatness (P-V):
λ/20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating:
Protected Silver (450-10000nm)
Coating Type:
Metal
Wavelength Range (μm):
0.45 - 10
Wavelength Range (nm):
450 - 10000
Angle Tolerance (arcsec):
±15
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Precision Fused Silica Substrates for Increased Thermal Stability
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available

TECHSPEC® λ/20 Fused Silica Right Angle Mirrors feature broadband metal coatings and a ±15 arcsecond angular tolerance for applications that require precision alignment. These highly reflective right angle mirrors simplify alignment when mounting and are easily integrated into systems that redirect light at 90°. TECHSPEC® λ/20 Fused Silica Right Angle Mirrors utilize Fused Silica substrates for high temperature environments and their precision design and tolerances enable easy system integration. Coating options feature >95% reflectivity from 450nm to the long wave infrared (IR).

Technical Information

Image above shows light reflecting off the coated hypotenuse.
Image above shows light reflecting off the coated hypotenuse.

Coating Curves

  • Protected Silver (450-10000nm) - Rₛ 45°
  • Protected Silver (450-10000nm) - Rₚ 45°
  • Protected Silver (450-10000nm) - R(avg) 45°
  • Protected Silver (450-10000nm) - R @ 0°
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Frequently Purchased Together