eo_logo
 
Product added to cart

5mm Sq/ 10 Sq Div, 21mm Dia. Microscope Eyepiece Reticle

×
Stock #51-015 Clearance 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$316.40
Volume Pricing
Qty 1-4 C$316.40 each
Qty 5-9 C$301.56 each
Qty 10+ C$286.72 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter (mm):
21.00 +0.0/-0.1
Overall Accuracy (μm):
±3
Thickness (mm):
1.50 ±0.1
Line Width (mm):
0.007
Centering (mm):
0.1
Line Width Tolerance (mm):
± 0.001

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Designed for 1X Objective Power
  • Indexed Grid Pattern
  • 19 or 21mm Diameter Reticles

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X. Squares are numbered 1-10 horizontally and lettered A-J vertically.

Note: 19mm version is not numbered or lettered.