eo_logo
 
Product added to cart

5mW, 405nm Violet Alignment Laser Diode Module (Recertified 05-P)

Violet Alignment Laser Diode

×
Stock #37-024-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$253.40
Qty 1+
C$253.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads

Physical & Mechanical Properties

Length (mm):
36.00

Optical Properties

Wavelength (nm):
405.00
Wavelength Tolerance (nm):
±5
Beam Diameter (mm):
3.5 Typical
Beam Divergence (mrad):
<0.5
Color:
Violet

Performance

Output Power (mW):
5
Modulation Frequency (kHz):
0 - 10

Hardware & Interface Connectivity

Operating Voltage (V):
5
Power Supply:
Power Supply Required and Sold Separately:
USA: #83-855
Europe: #83-855
Japan: #13-640
Korea: #33-770
China: #83-855

Environmental & Durability Factors

Operating Temperature (°C):
15 to 30

Additional Info

Laser Class - CDRH:
IIIb

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • TTL Modulation up to 10kHz
  • Circular Beam Profile
  • Focus Adjustable

Violet and Blue Alignment Laser Diodes are ideal for alignment and sensing applications. Available with output power options ranging from 1 to 100mW, these lasers are commonly integrated into visual-based systems or monochromatic vision systems. Because monochromatic vision systems are typically illuminated with green or red lights, a 405 or 450nm alignment laser can be easily filtered out without affecting the system’s illumination. These lasers feature simple operation due to the integrated optics and electronics and are easily powered via a 5VDC source. Violet and Blue Alignment Laser Diodes feature an external focusing mechanism and accept interchangeable projection heads.

Note: Power supply and mounting bracket sold separately.